-
New Products
Product Information »
New Products



Rotary Table/
Rack & Pinion Type
Size:10, 20, 30, 50
MSQ Series Updated Feb-21
Rack & Pinion Type
Size:10, 20, 30, 50
MSQ Series Updated Feb-21
- A bumper (cushion) has been added. [New]
- Compact and lightweight
Height: Max. 28% reduction∗ (54 mm → 39 mm)
Weight: Max. 28% reduction∗ (940 g → 680 g) - Enlarged center hole diameter for piping (ø9 mm → ø12 mm)
* Compared with the existing model (MSQ20) - The adjustable rotation time range is expanded. (0.2 to 2.0 s/90º)
Can be used at lower speeds compared with the existing model

Product Features
■Improved workability
The end ports and the angle adjustment mechanisms are located on the same surface.