-
New Products
Product Information »
New Products
![New Products](/assets/newproducts/en-jp/images/mainimg.jpg)
![](/assets/newproducts/en-jp/mlgp-z/images/mlgp-z.jpg)
Compact Guide Cylinder with Lock
ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100
MLGP-Z Series Dec-18
ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100
MLGP-Z Series Dec-18
- Stopping possible at any stroke position.
Drop prevention when the pressure is decreased or the residual pressure is released. - Weight reduced by up to 17% with a shorter
guide rod and thinner plate
Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM) - Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
Product Features
■Weight reduced by up to 17% with a shorter
guide rod and thinner plate
Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
![](/assets/newproducts/en-jp/mlgp-z/images/08.jpg)