-
New Products
Product Information »
New Products



Magnet Gripper
ø16, ø25, ø32, ø50
MHM Series Updated Jan-20
ø16, ø25, ø32, ø50
MHM Series Updated Jan-20
- Attracts and holds heavy objects with a magnet
- Holding force: Max. 1000 N (ø50, Workpiece thickness 6 mm)
- Transfers steel plates without a vacuum
- Holding force (Attraction force) can be adjusted
- Drop prevention: Holds workpieces even when air is shut off

Product Features