-
New Products
Product Information »
New Products
Low Profile Air Gripper/
With One Finger Fixed
MHF2-□F Series
Updated Apr-20
- Width: Max. 25% reduction (40 mm→30 mm)
- Weight: Max. 25% reduction (275 g → 205 g)
- The fixed finger can be set to a reference position.
- Fixed finger position adjustment function
Product Features
■Compact and lightweight
■The fixed finger can be set to a reference position.
■Fixed finger position adjustment function
Fine adjustment is possible by using the adjustment bolt.
■Positioning pin holes have been standardized. 3 types of mounting are possible.
■3 stroke lengths can be selected for moving finger.
3 standard stroke lengths are available for each bore size. Stroke can be selected to suit the workpiece.
■Compact solid state auto switches are mountable.