-
New Products
Product Information »
New Products



Compact Direct Operated
2/3-Port Solenoid Valve
for Chemical Liquids
LVM Series Updated Mar-20
2/3-Port Solenoid Valve
for Chemical Liquids
LVM Series Updated Mar-20
- Low particle, generation, Oil-free Metal-free ∗ Fluid contact parts
- Isolated structure
The solenoid drive body is separated from the fluid area by a diaphragm. - Power consumption: 1.0 W or less (With power saving circuit)
- Change in volume (Pumping volume): 0.01 μL or less

Product Features
■Direct Operated Rocker Type /LVM07・09/090・10/100・15/150・20/200
・Isolated structur
The solenoid drive body is separated from the fluid area by a diaphragm.

・Change in volume (Pumping volume): 0.01 μL or less
With a normal diaphragm valve, because the valve chamber volume varies depending on the ON or OFF status, the difference in volume is discharged into the outlet side of the valve when the valve is switched from ON to OFF.
However, with a rocker type valve, there is almost no change in volume, and thus no fluid is discharged into the outlet side of the valve.