-
New Products
Product Information »
New Products
3-Color Display
Electromagnetic Type Digital Flow Switch
LFE□ Series
Updated Oct-20
- An insulated type has been added. [New]
- Compact, Lightweight
Height: 56 mm, Width: 40mm,
Weight: 340 g (LFE1□3)
- A close proximity setting is available.
- Applicable fluids: Water, Water-soluble coolant
Product Features
■Compact, Lightweight
The oval fluid passage enables the width to be reduced.
■Variations
■An isolated type has been added. The ground doesn’t need to be selected when wiring.
■Pressure loss: 0.02 MPa or less
■Reverse flow can be detected.
■Repeatability: ±1.5% F.S.
(Analog output)
■Operating fluid temperature: 0 to 85°C
■A zero-reset setting is available.
The display can be adjusted to zero.
■Flow direction can be changed after installation.
■3-color/2-screen display
■Application Examples
■Principle
■Flow Switch for Fluid Variations