-
New Products
Product Information »
New Products



Battery-less Absolute Encoder Type
Electric Actuator/High Rigidity and High Precision Slider Type
LEKFS Series Updated Jul-21
Electric Actuator/High Rigidity and High Precision Slider Type
LEKFS Series Updated Jul-21
- Circular arc grooves allow for high rigidity and high precision.
- Moment resistance: Improved by up to 61%
- Table displacement: Reduced by up to 50%
- With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of the power supply.
Reduced maintenance (No need for control or replacement) - Positioning repeatability: ±0.01 mm

Product Features
■With a 4-row circular arc on each side for high rigidity and high precision (zero clearance)
・Improved moment resistance

・Table displacement amount reduced to 1/2

・Zero table clearance