-
New Products
Product Information »
New Products



High Performance
Electric Actuator
LEFS□F Series Updated Dec-20
Electric Actuator
LEFS□F Series Updated Dec-20
- Cycle time can be reduced.
Cycle time: Reduced by 33% (0.62 s ← 0.93 s) compared with the existing model - Acceleration/Deceleration: 9800 mm/s2 (327% increase compared with the existing model)
- Max. speed: 1500 mm/s (Improved by 25% compared with the existing model)

Product Features