-
New Products
Product Information »
New Products
Rod End
(Piston Rod End Bracket)
Thread size: M4 to M48
KJ□D Series Updated Feb-17
(Piston Rod End Bracket)
Thread size: M4 to M48
KJ□D Series Updated Feb-17
- Smooth rotation that can adjust the centering automatically.
- Allowable inclination angle: 19°
- Can be used in various applications, not limited to connecting to a cylinder.
- Can be used as an auxiliary bracket for the oscillating mechanism.
- Reduces the design and assembly labor of the oscillating mechanism.
Product Features
■Can be used as an auxiliary bracket for the oscillating mechanism.
■Reduces the design and assembly labor of the oscillating mechanism.
■Applicable cylinders
CJ2 series: ø10, ø16
CM2 series: ø20 to ø40
CG1 series: ø20 to ø100
CA2 series: ø40 to ø100
MB series: ø32 to ø125
MB1 series: ø32 to ø125
CQ2 series: ø12 to ø100
C85 series: ø8 to ø25
C75 series: ø32, ø40
C76 series: ø32, ø40
C95 series: ø160 to ø250
C96 series: ø32 to ø125
CP96 series: ø32 to ø125