-
New Products
Product Information »
New Products



Plug-in
Compact 5-Port Solenoid Valve
JSY1000/3000/5000 Series Updated Apr-19
Compact 5-Port Solenoid Valve
JSY1000/3000/5000 Series Updated Apr-19
- can be directly mounted on two surfaces.
Size reduction possible thanks to a flow increase
This leads to space saving, weight reduction,
and a large flow rate. - Power Consumption: 0.1W (With power saving circuit), 0.4 W (Standard)
*Made to Order - Connector Type Manifold
- 4-Position Dual 3-Port Valve Available

Product Features