-
New Products
Product Information »
New Products



Direct Operated/Pilot Operated
2-Port Solenoid Valve
JSX/JSX□ Series Updated Aug-21
2-Port Solenoid Valve
JSX/JSX□ Series Updated Aug-21
- Improved environmental resistance due to the stainless steel coil cover
[IP67 enclosure] - Body material: Stainless steel, Brass/Bronze, Aluminum
- Environmental resistance: IP67 enclosure
(IP65 for models with a DIN terminal) - Space saving
Compact: Valve volume reduced by 25% (Compared with the existing model),
Lightweight: Weight reduced by 30% (Compared with the existing model) - Energy saving
Coil force: 10% increase (Compared with the existing model),
Power consumption: 14% reduction (Compared with the existing model) - 360° lead wire insertion and removal is possible.
- Can be connected to modular type F.R.L. units (JSXM)

Product Features
■Space saving Compact: Valve volume reduced by 25% (Compared with the existing model), Lightweight: Weight reduced by 30% (Compared with the existing model)

■Full-wave rectifier type (AC specification: Insulation type Class B)
・Improved durability
Extended service life due to the special construction
(Compared with the existing shading coil)
・Reduced buzzing noise
Due to being rectified to DC by the full-wave rectifier
・Due to being rectified to DC by the full-wave rectifier * Class B, N.C. valve (Compared with the existing model)9.5VA → 8VA (JSX20/JSXD60, 70 Series) 12VA → 9.5VA(JSX30/JSXD80, 90 Series)
・Improved OFF response
Specially constructed to improve the OFF response when operated with high viscosity fluids such as oil
・Low-noise construction
Specially constructed to reduce metal noise during operation