-
New Products
Product Information »
New Products



Direct Operated 2-Port Solenoid Valve
JSX Series Updated Aug-20
JSX Series Updated Aug-20
- Energy saving
Coil force increased by 10% (Compared with the existing model),
power consumption reduced by 14% (Compared with the existing model) - Space saving
Compact: Valve volume reduced by 25% (Compared with the existing model)
Lightweight: 30% reduction (Compared with the existing model) - Environmental resistance
Stainless steel body: Available as standard
Enclosure: IP67 (IP65 for models with a DIN connector)

Product Features
■Coil force: 10% increase (Compared with the existing model) Power consumption: 14% reduction (Compared with the existing model)

■Full-wave rectifier type (AC specification: Insulation type Class B)
・Improved durability
Extended service life due to the special construction (Compared with the existing shading coil)
・educed buzz noise
Rectified to DC by the full-wave rectifier, resulting in a buzz noise reduction
・Reduced apparent power * Class B, N.C. valve (Compared with the existing model)9.5VA → 8VA (20 series) 12VA → 9.5VA (30 series)
・Improved OFF response
Specially constructed to improve the OFF response when operated with a higher viscosity fluid such as oil
・Low-noise construction
Specially constructed to reduce metal noise during operation