-
New Products
Product Information »
New Products



Speed Exhaust Controller
with One-touch Fitting
Compact Type
JASV Series Updated Sep-20
with One-touch Fitting
Compact Type
JASV Series Updated Sep-20
- Quick exhaust valve and metering valve are integrated.
- Compact type
Height: 12.7 mm shorter (49% reduction) - Better visibility & environmental resistance
- Effective in preventing condensation
- Applicable for high-speed cylinder actuation
- Push-lock type

Product Features
■Effective in preventing condensation
When operating an actuator with a small bore size and a short stroke at a high frequency, dew condensation (water droplets) may occur inside the piping depending on the conditions.
Quick exhaust valve and metering valve are integrated.
Prevents condensation from generating in the piping by directly exhausting the air in the cylinder to atmosphere
■Applicable for high-speed cylinder actuation
Direct exhaust port relieves air pressure from inside the cylinder regardless of the length of tubing used.
■Easy to use push-lock type
Locked and unlocked states can be easily confirmed.
■Easier and consistent flow setting