-
New Products
Product Information »
New Products


For Use in Southeast Asia
Refrigerated Air Dryer
IDFC□ Series Updated Dec-17
Refrigerated Air Dryer
IDFC□ Series Updated Dec-17
- The IDFC80 and IDFC90 series have been added! [New]
- Applicable for the high-temperature environments of tropical regions
- Can be used in high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 65℃
Dew point range : 3℃ to 20℃ - Air flow capacity : 9.2 m3/min (52% increase compared to the current model)
- Power supply voltage : Single-phase 230 VAC (50 Hz)

Product Features
■New stainless steel heat exchanger helps reduce the load of the compressor
■Easier maintenance
● The red zone indicates an overload operation.
Can be used to check for high operating conditions Can notify you when the dustproof filter requires cleaning

■Options
・Anti-corrosive treatment for copper tube
・With Chinese labels and a Chinese operation manual [New]
・With a heavy-duty auto drain
・With an earth leakage breaker
・ With a terminal block for operating, error, and remote operation signals
・With a timer controlled solenoid valve type auto drain
■Optional accessories
・Foundation bolt set
・Piping adapter
・Bypass piping set [New]