-
New Products
Product Information »
New Products
NEW
Refrigerated Air Dryer
For Use in North, Central and South America
IDFB Series
Updated Jul-18
- Applicable for the high-temperature environments
Ambient temperature : Max. 113°F (45°C)
Inlet air temperature : Max. 149°F (65°C) - Increased air flow capacity
- Power supply voltage: Single-phase 230 VAC (60 Hz)
Product Features
■Applicable for the hightemperature environments
■Increased air flow capacity
■Features ①
■Features ②
■Series Variations
■Protect Pneumatic Equipment from Moisture!
An air dryer removes the vapor from the moist compressed air delivered by the compressor and prevents it from causing the pneumatic equipment to fail.