-
New Products
Product Information »
New Products



Circulating Fluid Temperature Controller
EU F-Gas Regulation-compliant
Refrigerated Thermo-chiller
HRZ-F Series Updated Apr-21
EU F-Gas Regulation-compliant
Refrigerated Thermo-chiller
HRZ-F Series Updated Apr-21
- More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.
- Energy saving
The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.
Power consumption: Max. 65% reduction
Facility water: Max. 67% reduction - High performance
Temperature stability: ±0.1°C (When a load is stable)
Cooling time: Max. 46% reduction (SMC comparison) - Refrigerant: R410A (HFC)/R448A (HFC/HFO)

Product Features
■More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.

■Energy Saving
The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.

■Fluid contact parts adopt the materials compatible for various circulating fluids. (Stainless steel, EPDM, etc.)
○ Fluorinated fluids: Flourinert™ FC-3283, FC-40, GALDEN® HT135, HT200
○ 60% ethylene glycol aqueous solution
○ Deionized water/Tap water
Regarding the fluid other than the above, please contact SMC. Flourinert™ is a trademark of 3M. GALDEN® is a registered trademark, belonging to the Solvay Group or its corresponding owner.
Click here for information about EU F-Gas Regulation (517/2014)