-
New Products
Product Information »
New Products



Circulating Fluid Temperature Controller
Thermo-chiller
Environmentally Resistant Type
HRS-R Series Updated Dec-19
Thermo-chiller
Environmentally Resistant Type
HRS-R Series Updated Dec-19
- The cooling capacity 5000 W (60 Hz) type has been newly added.[New]
- Resistant to dusty or water splashing environment
- Protection of the electrical unit: IP54
- Metal panel
The entire exterior surface is metal.
A stainless steel panel can be selected. (Option) - A large capacity tank (12 L) is available. (Option)
- Ambient temperature: 5 to 45°C

Product Features
■Protection of the electrical unit: IP54
The board and electric parts are located inside the electrical box, where they can be protected from dust particles and water splashing.

■Compatible with power supplies in Europe, Asia, Oceania, and North, Central, and South America
Single-phase 200 to 230 VAC (50/60 Hz)
■Reduced maintenance hours for the pump
■Power supply (24 VDC) available
■Communication function
Serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. This allows for communication with the user’ s equipment and system construction, depending on the application. A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF3W, etc.).