-
New Products
Product Information »
New Products



Product Features
■Cooling capacity (CH1, 2 total) 8.0 kW/9.5 kW (50 Hz/60 Hz)
■Temperature stability ±0.1℃ (CH1) , ±0.5℃ (CH2)
■Set temperature range 15 to 25℃ (CH1) , CH1 temperature + 0 to 15℃ (CH2)
■Water splash-resistant outdoor installation type (IPX4 compliant)
■Low noise function (due to adjustable fan rotation count)
■Increased cooling capacity function (With compressor inverter: Option C)
■Circulating fluid pressure adjustment function (With pump inverter: Option P)