-
New Products
Product Information »
New Products



Circulating Fluid Temperature Controller
Thermo-chiller Dual Channel Refrigerated
Thermo-chiller for Lasers
HRL Series Updated Aug-19
Thermo-chiller Dual Channel Refrigerated
Thermo-chiller for Lasers
HRL Series Updated Aug-19
- Temperatures for 2 fluid channel systems can
be controlled individually by one chiller. - Space saving, Reduced wiring
Footprint: 22% reduction
One power supply system for 2 channels - Energy saving
Power consumption reduced by 30%

Product Features
■Energy saving
●Inverter control
The inverter respectively controls the number of motor rotations of the compressor, fan and pump depending on the load from the user’s equipment.

●Circulating fluid can be heated without a heater. (Circulates the hot discharged gas through expansion valve B)

■Temperature stability: ±0.1°C (CH1) When a load is stable
By controlling the inverter compressor, inverter fan, and electronic expansion valve simultaneously, it maintains the good temperature stability when the heat load fluctuates.

■3 operation modes of the circulating fluid pump
The pump operation mode can be selected by the touch panel.