-
New Products
Product Information »
New Products
Actuator Position Sensor
D-MP□ Series
Updated May-21
- Now with a greater number of models! [New]
CQS Series Compact Cylinder
MXH Series Compact Slide
MXS and MXQm Series Air Slide Tables
MHZ, MHZL2, MHL2, and MHF2 Series Parallel Type Air Grippers
Product Features
■The actuator stroke position is output with an analog signal.
■Analog output function
■Operation display
■Direct mounting is possible.
Can be mounted directly into the auto switch mounting groove on the cylinder
■Lead wire connection
■4 switch modes can be selected for the switch output.
■Application examples
■IO-Link compatible
Visualization of operation/equipment status/Remote monitoring and control by communication