-
New Products
Product Information »
New Products
Cylinder with Lock
ø32, ø40, ø50, ø63, ø80, ø100
CP96N/C96N Series Updated Jun-19
ø32, ø40, ø50, ø63, ø80, ø100
CP96N/C96N Series Updated Jun-19
- Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment - Improved ease of maintenance
The lock unit and the cylinder can be separated. - Holding force improved by 15%
- Stopping accuracy within ±1 mm
- Overall length reduced by 27.5 mm max.
Product Features
A locking cylinder ideal for intermediate stops, emergency stops, and drop prevention.
■Lock can be manually operated with a hexagon wrench
Can be easily mounted onto equipment.
■Holding force improved by 15%
C(P)95N,Φ50:1370N→C(P)96N:1570N
■Overall length reduced by 27.5mm max.
Up to 27.5 mm shorter compared with the C(P)95N series
■Compact auto switches are mountable.
■Air cushion + Bumper cushion Combined structure
●The cushion stroke time can now be reduced with the double cushioning, which
improves the cycle time.
●The bumper cushion reduces the metal noise that occurs when the piston stops
at the end of the stroke.
■Part numbers for products with a rod end bracket and/or a pivot bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* Rod end brackets and pivot brackets are shipped together with the product but do not come assembled.
■Various mounting bracket options
Mounting brackets can be combined according to the operating conditions.