-
New Products
Product Information »
New Products
Pin Cylinder: Single Acting, Spring Return
ø4, ø6, ø10, ø16
CJP Series Updated Aug-21
ø4, ø6, ø10, ø16
CJP Series Updated Aug-21
- A short-stroke miniature cylinder with a shorter overall length
- Rod end cap can now be ordered with the cylinder.
- One-touch fitting can be connected. (Panel mount type)
- Applicable for the change of the rod end shape (-XA□) (Simple specials)
- 16 mm bore size is now available. (Existing product: 15 mm)
Product Features
■A short-stroke miniature cylinder with a shorter overall length
The installation space can be significantly reduced because this cylinder can be recessed directly into a machine or installed on a panel. Thus, the machine can be made more compact.
■Rod end cap can now be ordered with the cylinder.
It is not necessary to order a rod end cap for the applicable cylinder separately.
■One-touch fitting can be connected. (Panel mount type)
ø2 One-touch fitting, miniature fitting, and speed controller can be connected.
■Applicable for the change of the rod end shape (-XA□)
(Simple Specials)
■16 mm bore size is now available. (Existing product: 15 mm)
Specifications and dimensions are the same as the existing product.