-
New Products
Product Information »
New Products



Speed Controller with Indicator/In-line Type
AS-FS Series Updated Mar-18
AS-FS Series Updated Mar-18
- “Made to Order”section has been added.[New]
- Numerical indication of knob rotation for flow rate reduces flow setting time and setting errors
Flow rate can be controlled numerically with the indicator window.
4 indicator window directions available - Larger Push-lock type knob
- Improved reproducibility of flow rate
- Electroless nickel plating type is standardized.
- Stainless steel type is standardized.

Product Features
■Improved Reproducibility of Flow Rate
Stable knob position when fully closed (no flow rate) onto the contact face stopper (rotating stopper).
Minimal flow rate variations between knob rotations

■Easy Identification of Product Type
■Made to Order New
- Lubricant: Vaseline -X12
- Grease-free+Restrictor -X21
- Restrictor -X214
- Clean Series 10-
■The electroless nickel plating type is standardized.
■The stainless steel type is standardized.