-
New Products
Product Information »
New Products
Line Filter
Mist Separator
Micro Mist Separator
AFF/AM/AMD30 Updated Jul-19
Mist Separator
Micro Mist Separator
AFF/AM/AMD30 Updated Jul-19
- Compressed Air Purity Class: ISO8573
- Face-to-face and depth dimensions reduced by 30%
- Weight reduced by 30% AFF/AM□30: 0.39 kg (Existing model: 0.55 kg)
- Flow capacity increased by 50%
- Pressure drop: 10 kPa or less
- No tools are required. Easier replacement of the element
- Transparent bowl guard (Double layer design)
- An end cap with slits is used for the element.
Product Features
■Weight reduced by 30%
AFF/AM□30: 0.39 kg (Existing model: 0.55 kg)
■Flow capacity increased by 50%
AMD30: 750 L/min (Same flow capacity for all series)
AMD250C: 500 L/min (Existing model)■Pressure drop: 10 kPa or less
■Improved filtration performance
AFF: 1 μm (Existing model: 3 μm)
AM: 0.1 μm (Existing model: 0.3 μm)
■Transparent bowl guard (Double layer design)
・The inside is visible from 360°.
・The bowl is completely protected from the environment, allowing for improved safety.