-
New Products
Product Information »
New Products



Modular Connection Type
Compressed Air Preparation Filter/
Activated Carbon Filter
AFF/AM/AMD/AMK Series Updated Dec-20
Compressed Air Preparation Filter/
Activated Carbon Filter
AFF/AM/AMD/AMK Series Updated Dec-20
- The AMK series activated carbon filter has been added.[New]
Removes odor in the compressed air - Compressed air purity class: ISO 8573
- Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg) - Face-to-face and depth dimensions reduced by 30%
- The increased air flow capacity due to a reduced pressure
drop contributes to energy saving.
Flow capacity: 50% increase
Pressure drop: Max. 50% reduction

Product Features
■Easier replacement of the element
・Size 50/60: The stopper function prevents the bowl from falling.
The bowl will not fall even if the bolts are loosened. It is not necessary to hold the bowl when removing the bolts. Safe and secure mounting and removing of the bowl with both hands is possible. The lightweight stainless bowl with reduced thickness allows for easier element replacement.

・Size 20 to 40: No tools are required.
Easy replacement of the element is possible as the element and the bowl are in one piece.Replacement can be done in hand.

■Color-identifiable elements
This eliminates the accumulation of condensate. Even high-velocity fluid is not spattered. The result is a compact bowl design.