-
New Products
Product Information »
New Products



Modular Connection Type
Compressed Air Preparation Filter
AFF/AM/AMD Series Updated Aug-20
Compressed Air Preparation Filter
AFF/AM/AMD Series Updated Aug-20
- Compressed air purity class: ISO 8573
- Increased air flow capacity due to lower pressure drop which contributes to energy saving
Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
Pressure drop: 5 kPa or less - Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
Lighter body weight due to thinner stainless steel bowl - Space-saving design, Reduced piping labor!
The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
Space and piping work are reduced. - Easier replacement of the element
The stopper function prevents the bowl from falling.

Product Features