New Products


Mist Separator AM Series
Micro Mist Separator AMD Series Updated Mar-18
- Compressed Air Purity Class: ISO 8573
- Increase in an air flow capacity due to lower pressure drop contributing to energy saving
Flow capacity: 14.5 m3/min (ANR)
Increased by up to 20% compared with the current model
Pressure drop: 5 kPa or less - Lightweight: Max. 52% lighter (10.5kg→5.0kg)
Light body weight to thinner stainless steel bowl. - Space-saving design, Labor-saving in piping!
- The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more. Space and piping work are reduced. - Easier replacement of the element
Stopper function prevents the bowl from falling.

A model with 11.0 m3/min flow capacity (Size 80D) has been newly added. Morechoices are available depending on the customer’s required flow rate.

The AFF series main line filter removes both water droplets and solid particles. It eliminates*
the need for a separate filter for removing water droplets (water separator, AMG series), thus greatly reducing
the face-to-face dimension and also reducing the required installation space and piping work.
*When using within the product's specification range

Lighter body weight due to thinner stainless steel bowl Easier installation
lower pressure drop which
contributes to energy saving
Flow capacity: 14.5 m3/min (ANR)
Pressure drop: 5 kPa or less
20%UP For AFF/AM/AMD90D
The stopper function prevents the bowl from falling.
The bowl will not fall even if the bolts are loosened. It is not necessary to hold the bowl when removing the bolts. Safe and secure mounting and removing of the bowl with both hands is possible. The lightweight stainless bowl with reduced thickness allows for easier element replacement.

It is possible to remove the bolts from the same direction (front).