-
New Products
Product Information »
New Products

Modular F.R.L. Units
AC Series
Updated Mar-21
- Sizes 40-06, 50, and 60 have been added to the AC series. [New]
- The VHS40-06 and 50 have been added. [New]
- Size 40-06 has been added to the AFM/AFD. [New]
- Sizes 40-06 and 60 have been added to the AW(K). [New]
- Made to order options have been added. [New]
Product Features
■Modular Design with Uniform Body Style
■Attachment variations have been added. New
■Transparent bowl guard
Better environmental resistance: The transparent bowl guard protects the inner bowl!
Better visibility: 360°
■No tools are required.
Easier replacement of the element
* AF20-D to AF40-D only
■Selection of pressure gauges, Easy to handle
■Mounting (Single unit)
・The mounting pitch for panel mounting is interchangeable between the AR20(K)-D to AR40(K)-06-D and the AR(K)-B series and between the AW20(K)-D to AW40(K)-06-D and the AW(K)-B series.
The brackets and set nuts are the same for both existing and new products.
■Series Configuration
■Table of Modular F.R.L. Unit Combinations for AC Assembly
■Attachment List
■Space saving/Reduced piping labor
■Improved piping design flexibility
■Size conversion is possible
・Flow capacity UP
・Extended maintenance cycle
■Simple Specials System
A system designed to respond quickly and easily to your special ordering needs
Please contact your local sales representative for more details.
Examples of Simple Specials