WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 705 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Actuator/Large Slider Type, Belt Drive LET-X11

Electric Actuators/Cylinders » Slider Type
    ・Max. work load: 240 kg (Size 100)/75 kg (Size 80)
    ・Stroke: Up to 3000 mm (Standard)
    ・Max. speed [mm/s]: 4000 (Size 100), 2160 (Size 80)
    ・Max. acceleration/deceleration [mm/s2]: 20000
    ・Simplified belt replacement
    ・Solid state auto switches are mountable.
SpecificationModelStroke
(mm)
Work load
(kg)
Horizontal
Speed
(mm/s)
Equivalent lead
(mm)
AC servo motorLET80-X11300 to 300075216043.33, 26, 14.44
AC servo motorLET100-X11300 to 3000240400080, 48, 26.67, 16

Proportional Control Valve JSP

Process Valves » Proportional Control Valve
Modular F.R.L./Pressure Control Equipment » Proportional Control Valve
Pressure Control Equipment » Proportional Control Valve
    ・Control the flow rate smoothly according to the current
    ・Repeatability: ±3% F.S. or less
    ・Sensitivity: 2% F.S. or less
    ・2 body types: Body ported, Base mounted
    ・IP67 enclosure
    ・Seal material: FKM
    ・Choice of body material: Stainless steel, Brass
    ・Electrical entry: Grommet, Conduit, DIN terminal
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypePort sizeOrifice diameter (mmø)Fluid
JSP□3Proportional control valve
Base mounted
1/81.4, 2.3Air
Water
JSP□1Proportional control valve
Body ported
1/4, 3/82.0, 3.2Air
Water

Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
for Universal Robots

Electric Actuators/Cylinders » Grippers for Collaborative Robots
    ・The positioning, speed, and gripping force can be set.
    ・Due to the built-in battery-less absolute encoder, a return to origin
     operation is not necessary when the power supply is recovered.
    ・Standards: Conforming to ISO9409-1-50-4-M6
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
    for Universal Robots
    Manual
    Type Series View search result
    For collaborative robotsLEHF32EK2-64-□□-XA147View search result
TypeSeriesOpening/Closing stroke [mm]Gripping force [N]
For collaborative robotsLEHF32EK2-64-□□-XA1476460 to 120

Flow Controller for Air PFCQ

Switches/Sensors/Controller » Controllers
    ・Flow rate control range: 9 to 300 L/min
     * Operational differential pressure range: 0.05 to 0.5 MPa
    ・Time to reach the set flow rate: 0.5 seconds or less
     (When the operating differential pressure is 0.3 MPa and
     the flow rate is set to 300 L/min)
    ・Flow rate accuracy: ±3% F.S.
    ・Grease-free
    ・Lightweight 850 g
    ・3-screen display digital flow monitor PFG310-X105
SeriesRated control flow rate range (L/min)Set control flow rate range (L/min)
PFCQ9 to 3003 to 300

Peltier-type Thermo-con/Compact Type (Low-temperature Type) INR-244-832

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Compact, Space saving
    ・Refrigerant-free
    ・Low-noise design: 45 dBA (When selecting an option)
    ・Cooling capacity: 150 W
    ・Temperature stability: ±0.01 to 0.03°C
    ・Set temperature range: 4°C to 60°C
    ・Fluid contact material: Stainless steel, Resin
     (Aluminum and copper material-free)
SeriesSet temperature rangeMax. cooling capacityTemperature stabilityCooling method
INR-244-8324 to 60℃150W±0.01 to 0.03℃Peltier-type air-cooled

Rotary table 11-MSQ

Clean Series/Low-Particle Generation » Rotary Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRack typeSizeRotating angle
11-MSQ Double10,20, 30,500 to 190°

Direct Operated 2-Port Solenoid Valve HF3-JSX

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・NSF/ANSI 61 certification
    ・IP67 enclosure
    ・Space saving
     Compact: Valve volume reduced by 25%
     (Compared with the existing model)
     Lightweight: Weight reduced by 30%
     (Compared with the existing model)
    ・Body material: Stainless steel
  • Direct Operated 2-Port Solenoid Valve HF3-JSX
    Manual
    Series View search result
    HF3-JSXView search result
SeriesValve typePort sizeOrifice diameter (mmø)
HF3-JSXN.C.1/8,1/4,3/81.6 to 7.1

[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・Can be used at up to 10 MPa
     For high-pressure washing, water spraying, and misting
    ・An IP67 structure with improved environmental resistance
      (The DIN terminal is IP65.)
    ・Orifice diameter [mmø]: 12
    ・Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
    ・Easy maintenance
     The coil can be replaced by simply removing the clip.
    ・Power consumption: 8 W
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
    DoC
    Series Type View search result
    JSXH-X2Pilot operatedView search result
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXH-X2Pilot operatedN.C.3/8,1/212

Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRSC

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
Temperature Control Equipment » Chiller Compliant Regulations
    · Air transport possible
    · Uses CO2 refrigerant (R744)
    · Greatly reduced GWP
    · Eliminates the need to pay for F-Gas recovery & disposal
    · Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRSC012〜0605 to 40℃1.3kW to 5.9kW±0.1℃Air-cooled refrigeration, Water-cooled refrigerationTap water, Ethylene glycol aqueous solution (15%)
HRSC0905 to 40℃9.5kW,11kW±0.1℃Air-cooled refrigeration, Water-cooled refrigerationTap water, Ethylene glycol aqueous solution (15%), Deionized water
HRSC1005 to 35℃10.5kW,11.5kW±0.1℃Air-cooled refrigeration, Water-cooled refrigerationTap water, Ethylene glycol aqueous solution (15%), Deionized water

Ionizer / Bar Type IZS51

IO-Link Compatible Products » Ionizers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
    ・High speed static neutralization: Fastest time 0.1 s
    ・Space saving: Height 70 mm x Width 28 mm
     Compact and flat body
     Can be mounted in narrow spaces
    ・Supports the IO-Link communication protocol
    ・Low maintenance cartridge
     Concentrating the air (for reducing emitter contamination)
     around the emitter and the assisting air (for ion transfer)
     Reduces dirt on the emitter, compared with the existing model
    ・Valve unit option
     For reduction in air consumption by stopping air purge during stand-by
     mode

     ▶IO-Link Devices
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Ionizer / Bar Type IZS51
    Manual
    Series View search result
    IZS51View search result
  • Ionizer / Bar Type IZS51
    DoC
    Series View search result
    IZS51View search result
SeriesIon generation methodOffset voltage
(Ion balance)
Function
IZS51Corona discharge typeWithin ±30 VAuto ion balance
Maintenance detection
High voltage abnormality detection
Ion generation stop input

Go Top