WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 705 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300

Clean Series/Low-Particle Generation » Flow Switch
    ・Low Particle Generation
     Flow control of a clean air blow in clean room environments
    ・Metal Material of Parts in Contact with Fluid: Stainless Steel 304
  • 2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300
    Manual
    Series View search result
    PF2M7-X300View search result
  • 2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300
    DoC
    Series View search result
    PF2M7-X300View search result
SeriesRated flow range (L/min)
PF2M7-X3000.2 to 10(0.2 to 5)
0.5 to 25(0.5 to 12.5)
1 to 50(1 to 25)
2 to 100(2 to 50)
( ): For CO2

3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□ 

Clean Series/Low-Particle Generation » Switches/Sensors

    Clean Series


    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time:1.5 ms or less
    ・Current consumption: 25 mA or less
    ・IO-Link compatible
  • 3-Screen Display High-Precision Digital Pressure Switch
    10-ZSE20□(F)/10-ISE20□ 
    Manual
    Series Type View search result
    10-ZSE20(F)
    10-ISE20
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20A(F)
    10-ISE20A
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20B(F)
    10-ISE20B-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20C(F)
    10-ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
  • 3-Screen Display High-Precision Digital Pressure Switch
    10-ZSE20□(F)/10-ISE20□ 
    DoC
    Series Type View search result
    10-ZSE20(F)
    10-ISE20
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20A(F)
    10-ISE20A
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20B(F)
    10-ISE20B-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20C(F)
    10-ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
10-ZSE20(F)
10-ISE20
1 outputCompound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
IP40Air
10-ZSE20A(F)
10-ISE20A
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
IP40Air
10-ZSE20B(F)
10-ISE20B-(L)
2 outputs
Analog output
(Voltage/Current)
IO-Link/Switch: 1 output
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
IP65Air
10-ZSE20C(F)
10-ISE20C(H)
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
−0.100 to 2.000MPa
IP65General fluids

Elbow Type/Universal Type Push-lock Type 10-AS-F

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type10-AS12□1F to 42□1FM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal type10-AS13□1F to 43□1FM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''
Elbow type
Uni thread
10-AS22□1F to 42□1FUni 1/8 to 1/2φ3.2 to φ16φ1/8'' to φ1/2''
Universal type
Uni thread
10-AS23□1F to 43□1FUni 1/8~1/2φ3.2 to φ12φ1/8'' to φ1/2''

One-touch Fittings 10-KQ2

Clean Series/Low-Particle Generation » Fittings

    Clean Series


    ・One-touch connection
    ・Possible to use in vacuum to –100 kPa.
SeriesSizeApplicable tubing O.D.Connection thread
10-KQ2Metricφ2, φ3.2, φ4, φ6, φ8, φ10, φ12, φ16M3×0.5, M5×0.8, M6×1.0,
1/8, 1/4, 3/8, 1/2
10-KQ2Inchφ1/8'', φ5/32'', φ3/16'', φ1/4'', φ5/16'', φ3/8'', φ1/2''10-32UNF
NPT 1/16, 1/8, 1/4, 3/8, 1/2

Membrane Air Dryer 10-IDG□A

Clean Series/Low-Particle Generation » Air Dryers
SeriesOutlet air flow rate L/min (ANR)Outlet air atmospheric
pressure dew point (℃)
10-IDG30A to 100A300 to 1000-20
10-IDG30HA to 100HA300 to 1000-15
10-IDG30LA to 100LA75 to 300-40
10-IDG60SA to 100SA50 to 150-60
10-IDG3 to 10025 to 1000-20
10-IDG3H to 100H25 to 1000-15
10-IDG30L to 100L75 to 300-40
10-IDG60S to 100S50 to 150-60

Linear Guide Parallel Style Air Gripper 11-/22-MHZ2

Clean Series/Low-Particle Generation » Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
Standard11-/22-MHZ210, 16, 20, 25

Rotary Actuator 10-/21-CRB1

Clean Series/Low-Particle Generation » Rotary Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesVane typeSizeRotating angle
Single
Rotating angle
Double
10-CRB1Single, Double10, 15, 20, 3090°, 180°, 270°90°, 100°
21-CRB1Single, Double10, 15, 20, 3090°, 180°, 270°90°, 100°

Air Cylinder 10-/11-/21-/22-CJ2-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-/21-/22-CJ2Double acting, Single rod6
Standard10-/11-/21-/22-CJ2-ZDouble acting, Single rod10,16
Standard10-/11-/21-/22-CJ2W-ZDouble acting, Double rod10,16
Direct mount10-/11-/21-/22-CJ2RA-ZDouble acting, Single rod10,16

5 Port Solenoid Valve 10-SY

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumptio (W)
10-SY30001.1dm3(s・bar)φ400.35
10-SY50002.8dm3(s・bar)φ630.35
10-SY70004.5dm3(s・bar)φ800.35
10-SY900010dm3(s・bar)φ1000.35

Go Top