WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 705 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Actuator/High Rigidity and High Precision Slider Type LEKFS

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Ball screw drive
LEKFS2550 to 800MAX.20MAX.15006, 12, 20
Motorless
Ball screw drive
LEKFS3250 to 1000MAX.45MAX.15008, 16, 24
Motorless
Ball screw drive
LEKFS40150 to 1200MAX.60MAX.150010, 20, 30

Step Motor Controller JXCL1

IO-Link Devices » Step Motor Controller
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・IO-Link version V1.1
    ・Process data length 14-byte input/22-byte output
    ・Transmission speed COM3 (230.4 kbps)
    ・Minimum cycle time 2.4 ms
    ・IO-Link port type Class A
    Click here for Applicable electric actuators

     ▶IO-Link Master
SeriesNumber of axesCompatible motor
JXCL11 axisStep motor (Servo/24 VDC)

Digital Flow Switch PFM7

Arc Welding Process Equipment » Detection Switches
    ・Compatible with Argon (Ar), Carbon Dioxide
     (CO2) and the Mixed Gas (Ar+CO2)
    ・Allows flow rate control and value management of shielding gas
    ・Minimum unit setting: 0.01 L/min
    ・Repeatability: ±1%F.S.
    ・Grease-free
    ・Flow adjustment valve is integrated. (Reduced piping and space saving)
    ・Response time: Either 50 ms, 0.5 s, 1 s or 2 s can be chosen.
SeriesApplicable fluidRated flow range(L/min)
PFM7Dry air, N2, Ar, CO20.2 to 10(0.2 to 5)
0.5 to 25(0.5 to 12.5)
1 to 50(1 to 25)
2 to 100(2 to 50)
( ): For CO2
PFM7-X731Compatible with argon (Ar) and carbon dioxide (CO2) mixed gas0.2 to 7
0.5 to 25
0.5 to 20
1.0 to 50
1.0 to 40
2 to 100
2 to 90
2 to 80

Gas/Air Switching Valve SS5Y7-X424-Q

Arc Welding Process Equipment » Gas/Air Switching Valve
    ・Shield gas valve and air blow valve are integrated.
    ・Tip service life extended
     Service life can be extended by blowing the air to cool the tip after arc welding.
    ・Space saving/Compact
    ・Energy saving product: Power consumption 0.5 W
SeriesFluidOperating pressure rangeFlow-rate characteristics (Cv Factor)
SY7140-5DOS-X311-QAir0.25 to 0.7 MPa0.63
SY5140R-5DOS-QInert gas-100 kPa to 0.7 MPa0.4

For High Precision Positioning Pin Shift Cylinder CKQG-X2370

Arc Welding Process Equipment » Specialty Cylinders
    ・High Precision: Rod end deflection ±0.1 mm or less
    ・Position Reproducibility
    ・Pin for positioning the workpiece provided by the customer can be directly mounted.
    ・Built-in coil scraper
    ・Reduces labor time by integrating the cylinder and guide.
    ・Magnetic field resistant auto switches are mountable.
TypeSeriesBore size(mm)Stroke(mm)
Built-in standard magnet typeCKQG-X237032, 40, 5025, 30, 40, 50

Clamp Cylinder CKG1/CKGA-XC88/XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionClevis width(mm)Bore size(mm)
Magnetic Field Resistant Auto Switch
(Rod Mounting Style)
CKG1-XC88/XC89/XC91Double acting16.5, 19.540, 50, 63
Standard Auto Switch
(Band Mounting Style)
CKG1-XC88/XC89/XC91Double acting16.5, 19.540, 50, 63
Magnetic Field Resistant Auto Switch
(Rod Mounting Style)
CKGA-XC88/XC89/XC91Double acting2880, 100

Process Gas Equipment 25A

Series Compatible with Secondary Batteries Series 25A- » Process Gas Equipment
SeriesModelSpecification
Diaphragm Valve
for Ultra High Purity
AZ3542□25A
AZ4542□25A
Air Operated Type
Diaphragm Valves
for General Applications
AK3542□25A
AK4542□25A
Air Operated Type

2 Port Solenoid Valve 25A-

Series Compatible with Secondary Batteries Series 25A- » Process Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve 25A-
    Manual
    Series Model View search result
    Direct Operated 2-Port Solenoid Valve25A-JSXView search result
    Direct Operated 2-Port Solenoid Valve25A-JSX
    Direct Operated 2-Port Solenoid Valve25A-JSX
    Direct Operated 2-Port Solenoid Valve25A-VX2View search result
    Pilot Operated 2-Port Solenoid Valve25A-VXD
    Pilot Operated 2-Port Solenoid Valve25A-VXD
    Zero Differential Pressure Type
    Pilot Operated 2-Port Solenoid Valve
    25A-VXZ
    Zero Differential Pressure Type
    Pilot Operated 2-Port Solenoid Valve
    25A-VXZ
SeriesModelSpecification
Direct Operated 2-Port Solenoid Valve25A-JSXStainless steel body: Water/Air/Oil
Direct Operated 2-Port Solenoid Valve25A-JSXAluminum body: Air
Direct Operated 2-Port Solenoid Valve25A-JSXHigh flow/ Power saving type:
Stainless steel body: Water/Air/Oil
Direct Operated 2-Port Solenoid Valve25A-VX2For water/oil/medium vacuum
Pilot Operated 2-Port Solenoid Valve25A-VXDFor air
Pilot Operated 2-Port Solenoid Valve25A-VXDFor water
Zero Differential Pressure Type
Pilot Operated 2-Port Solenoid Valve
25A-VXZFor air
Zero Differential Pressure Type
Pilot Operated 2-Port Solenoid Valve
25A-VXZFor water

Go Top