WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 705 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Stopper Cylinder LEB□

Electric Actuators/Cylinders » Made to Order
    ・Designed in response to customers' requests for a motorized
     conveyor line
    ・With 2 control types available depending on the application
     Controller
     Controllerless
    ・Ensured stopper cylinder mounting interchangeability with
     equivalent stopper performance
    ・Easy replacement of shock absorbers
     Replaceable just by loosening the set screw
ActionSeriesSizeStroke
[mm]
Rod end shape
Chamfered
Rod end shape
Roller
Rod end shape
Lever
Controller
Step motor
LEBQ-X13220
Controller
Step motor
LEBQ-X15030
Controllerless
DC motor
LEBQ-X314020--
Controllerless
DC motor
LEBH-X35030--
Controllerless
DC motor
LEBH-X36330--
Controllerless
DC motor
LEBH-X38040--

Separate Controller Ionizer / Slim Bar Type IZT44/45

Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
    ・Powerfully eliminates static electricity from highly charged workpieces
     Pulse AC type, High density emitter arrangement (6 times the number of emitters∗)
    * Compared to the existing model
    ・Can be mounted in a narrow space (Height 23 mm x Width 20 mm)
     Can be installed through gaps between equipment
     Improved installation, replacement, and maintenance in narrow spaces
    ・Powerful static elimination is possible without air supply.
    ・High speed static elimination: Discharge time reduced by approx. 60%
    ・2-way directional static elimination using branch cables
     2 ionizer bars can be connected to one high voltage power supply.
    ・Up to 4 high voltage power supply modules can be connected to one controller. (IZT45)
    ・Flexible layout possible with various module connection methods (IZT45)
     Controller to Bar maximum installation distance: 15 m
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Separate Controller Ionizer / Slim Bar Type IZT44/45
    Manual
    Series Type View search result
    IZT44 Slim bar typeSeparate controllerView search result
    IZT45 Slim bar typeSeparate controllerView search result
  • Separate Controller Ionizer / Slim Bar Type IZT44/45
    DoC
    Series Type View search result
    IZT44 Slim bar typeSeparate controllerView search result
    IZT45 Slim bar typeSeparate controllerView search result
SeriesTypeIon generation methodFunction
IZT44 Slim bar typeSeparate controllerCorona discharge typeHigh voltage error detection
Output check
IZT45 Slim bar typeSeparate controllerCorona discharge typeAuto balance
Maintenance detection
High voltage error detection
Ion generation stop signal
Output check

Air Flow Controller IN502-44/45/46

Switches/Sensors/Controller » Controllers
    ・A rated control flow rate range of 200 to 2000 L/min has been added.New
    ・Automatic flow rate adjustment is possible.
    ・Dry air, N₂
    ・Control accuracy: ±5% F.S.
    ・Responsiveness: 0.5 s or less
    ・Space saving/Reduced piping, wiring, and installation labor
    ・Various types of grease can be selected.
     Grease compatible with low dew points, White vaseline, Grease for food
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Flow Controller IN502-44/45/46
    Manual
    Series View search result
    IN502-44/45/46View search result
  • Air Flow Controller IN502-44/45/46
    DoC
    Series View search result
    IN502-44/45/46View search result
SeriesRated control flow rate range
(L/min)
Set control flow rate range
(L/min)
IN502-44/45/4650 to 500
100 to 1000
200 to 000
25 to 525
50 to 1050
100 to 2100

F.R.L. Units AC

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Modular design with uniform body style
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard.
     Better visibility: 360°
    ・No tools are required.
     Easier replacement of the element (AF-D only)
DescriptionSeriesPort size
Air filter, Regulator, LubricatorAC20 to 60-D1/8,1/4,3/8,1/2,3/4,1
Filter regulator, LubricatorAC20A to 60A-D1/8,1/4,3/8,1/2,3/4,1
Air filter, RegulatorAC20B to 60B-D1/8,1/4,3/8,1/2,3/4,1
Air filter, Mist separator, RegulatorAC20C to 40C-D1/8,1/4,3/8,1/2
Filter regulator,Mist separatorAC20D to 40D-D1/8,1/4,3/8,1/2

Magnetically Coupled Rodless Cylinder/Basic Type CY3B

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・Lightweight
     The product weight has been reduced through re-designing of the body
     and head cover shapes and employment of magnetic coupling.
     Weight: 16% reduction (1.35 kg → 1.13 kg)
    ・Improved lubrication
     A Lube-retainer is installed to support lubrication retention on the piston
     and to ensure a lubrication film. (Bore size: ø15 to ø63)
    ・Stable operation
     Lengthening of the wear ring on the body side by, 30% at maximum,
     helps to achieve smooth movement.
    ・The specifications, magnet holding force, and mounting dimensions are
     the same as those of the existing CY3B series model.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
BasicCY3B-ZDouble acting6,10,15,20,25,32,40,50,63

Speed Controller with Compact Indicator AS-FSMA/FSCA

Flow Control Equipment » Speed Controllers for Low Speed Control
    ・Improvement of resolution has made it possible to make fine
     adjustment.
     1 to 50 mm/s: AS-FSMA series
     50 to 150 mm/s: AS-FSCA series
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Better visibility
     Check from 360° directions is possible.
     Inspection and maintenance works are facilitated.
 *Panel mount adapters are only compatible with in-line type
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with indicator
Elbow type, Universal type
AS-FSMA
AS-FSCA
M5×0.8
10-32UNF
R,NPT,G
1/8,1/4
φ2 to φ10φ1/8'' to φ3/8''
Speed controller with indicator
In-line type
AS□2-FSMA
AS□2-FSCA
-φ3.2 to φ8φ1/8'' to φ5/16''

e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQFS□H

Electric Actuators/Cylinders » e-Actuator
    ・Easy to set up, just like air equipment!
     Two position stop with no programming required
     Three position stop with no programming required
     Cycle time can be set in all control modes.
    ・Downsized with Integrated Controller, Wiring saving,
     Labor saving · Programless · Reduced adjustment time
    ・Annual CO2 emissions: Max. 59% reduction (SMC comparison)[5.8 kg-
     CO2e/year (14.1)]
     ∗ The numerical values vary depending on the operating conditions.
SpecificationModelStroke
(mm)
Work load
(kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
EQY16□H50 to 500MAX.18MAX.8002.5, 5, 10
Battery-less absolute
(Step motor 24 VDC)
EQFS25□H50 to 800MAX. 40MAX. 12003, 6, 12, 20
Battery-less absolute
(Step motor 24 VDC)
EQFS32□H50 to 1000MAX. 68MAX. 11004, 8, 16, 24

Air Management System AMS20/30/40/60

Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Air Management System » Air Management System
Switches/Sensors/Controller » Air Management System
IO-Link Devices » Air Management System
Directional Control Valves » Wireless System
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherCAT Compatible Products
    ・Made to order added. [New]
     Without residual pressure relief 3-port solenoid valve
     specification (-X101),
     Without standby regulator specification (-X102)
    ・Air consumption: Max. 62% reduction
     Monitors the machine standby conditions (when production stops) and
     automatically decreases the pressure.
     Reduces unnecessary air consumption
    ・Compatible with OPC UA
     Direct connection enables data communications.
    ・Compatible with wireless systems
     Communication cables not required
     High security thanks to unique encryption
     Communication distance: Max. 100 m
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Management System AMS20/30/40/60
    Manual
    Series View search result
    Electro-Pneumatic
    Regulator Type AMS20A/30A/40A/60A
    View search result
    Regulator Type
    AMS20B/30B/40B/60B
    View search result
SeriesSizePort sizeFlow capacity [L/min]Communication protocolOutput data
Electro-Pneumatic
Regulator Type AMS20A/30A/40A/60A
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link Diagnosis
Regulator Type
AMS20B/30B/40B/60B
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link Diagnosis

Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Reduces cycle time
     Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model∗
     ∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
     Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
     Max. speed: 1500 mm/s (Improved by 25% compared with the existing
     model)
    ・Circular arc grooves allow for high rigidity and high precision.
    ・Moment resistance: Improved by up to 61%
    ・Battery-less absolute encoder compatible
     Easy operation restart after recovery of the power supply
     Maintenance labor can be reduced as the product does not require
     the use of batteries.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load
(kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS25G50 to 800Max.40Max.15006,12,20
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS32G50 to 1000Max.68Max.13008,16,24
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS40G150 to 1200Max.75Max.120010,20,30

Go Top