WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 705 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Air Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Air Cylinders
SeriesModelSpecification
Free Mount CylinderHF1A-CUHF1A
Compact Cylinder/Compact TypeHF1A-CQSHF1A
Compact CylinderHF1A-CQ2HF1A
Compact Cylinder with End lockHF1A-CBQ2HF1A

Standard Air Cylinders (Round Type) HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Air Cylinders
SeriesModelSpecification
Air CylinderHF1A-CJ2HF1A
Air CylinderHF1A-CM2HF1A
Air CylinderHF1A-CG1HF1A

Pilot Operated 4/5 Port Solenoid Valves HF2-/HF2A (Compatible)/HF2B (Compatible)

Equipment for the Food Manufacturing Industry » Directional Control Valves
SeriesModelSpecification
Clean Design Manifold Valve Fieldbus Type, Sub-plate TypeJSY5000-HHF2A Compatible∗

Residual Relief 3 Port Valve HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Directional Control Valves
SeriesModelSpecification
OSHA Standard Compliant Residual Pressure Release 3-Port Valve with Locking HolesHF1B-VHS20/30/40/50(W)-DHF1B

Mechanical Valves  HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Directional Control Valves
SeriesModelSpecification
Mechanical ValveHF1B-VM1000/VM100/VM200/VM400HF1B

Pilot Operated 3 Port Solenoid Valves HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Directional Control Valves
SeriesModelSpecification
3-Port Solenoid ValveHF1-VP300/500/700HF1

Pilot Operated 4/5 Port Solenoid Valves HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Directional Control Valves
SeriesModelSpecification
5-Port Solenoid Valve/Plug-in TypeHF1-SY3000/5000/7000HF1
5-Port Solenoid Valve Body Ported/Single UnitHF1-SY3000/5000/7000HF1
Clean Design Manifold Valve Lead Wire TypeJSY5000-HHF1B Compatible∗

Magnet Buffer ZP3B□M

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Magnet Buffer
    · Stable buffer reaction force during stroke
    · Adsorbs workpieces with different heights, Reduces the impact applied to
     a workpiece
    · Low particle generation
     No particle generation due to the friction of a spring (spring-less
     structure)
    · Non-rotating
     Reduces rotation by 4-pole magnets
    · Copper and zinc-free
    · Compatible with the secondary battery manufacturing process
SeriesBuffer sizeStroke
ZP3B1MM8 x 0.753 mm,6 mm
ZP3B2MM10 x 1.03mm,6mm
ZP3B3MM12 x 1.03 mm,6 mm,16 mm

Stainless Steel Throttle Valve with One-touch Fittings / In-line Type HF2B-ASG-□TV

Flow Control Equipment » Speed Controllers Special Environments
    ・Improved corrosion/heat resistance with the all stainless steel exterior
     Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used
    ・Material: Stainless steel 316 (External metal parts), FKM (Seal)
    ・Max. operating temperature: 150°C
    ・NSF H1 grease
    ・Fluid: Air, Water, N2
    ・Equipment for the food manufacturing industry HF2B- series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesApplicable tubing O.D. Metric sizeApplicable tubing O.D. Inch size
Stainless steel throttle valve In-line typeHF2B-ASG-□TVø4 to ø12ø5/32" to ø1/2"

High Speed/High Frequency Cylinder CM2/CQ2-X3423

Air Cylinders » Specialty Cylinders
    ・ Maximum piston speed: 2500mm/s
    ・ Maximum operating frequency: 15Hz
    ・ Kinetic energy: 1.5 times (Compared with the standard product)
    ・ Reduced impact due to revision of cushion structure
    ・ Reduced weight of moving parts (piston rod, piston, etc.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Speed/High Frequency Cylinder CM2/CQ2-X3423
    Manual
    型式 Series View search result
    CylinderCM2-X3423View search result
    Compact CylinderCQ2-X3423View search result
型式SeriesMaximum piston speedMaximum operating frequencyBore size (mm)
CylinderCM2-X34232500mm/s12Hz
(at 25 mm stroke)
20, 25, 32
Compact CylinderCQ2-X34232500mm/s15Hz
(at 5 mm stroke)
20, 25, 32

Go Top