WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 705 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
    ・Solenoid valves and electro-pneumatic regulators can be connected to
     the same manifold.
     Valve stations/Number of outputs: For 4 to 64 stations/128 points
     ∗ Stations are only available in multiples of 4.
     Electro-pneumatic regulator stations: 1 to 4 stations
     I/O unit stations: Max. 8 stations
    ・Equipment integration allows for the centralized management of control
     and wiring as well as reduced wiring
     Reduced wiring, Reduced number of SI units, Reduced wiring work,
     Compact
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
    Manual
    Series View search result
    JSY3000-PView search result
  • Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
    Manifold
    Series View search result
    JSY3000-PView search result
SeriesEnclosureCommunication protocolApplicable devices
JSY3000-PIP65PROFINET
EtherNet/IP™
EtherCAT
SI unit: EX600
Valve: JSY3000
Electro-pneumatic regulator: ITV2340

[Low GWP Refrigerant Chiller] Refrigerated Thermo-chiller HRZF

Temperature Control Equipment » Chiller Compliant Regulations
    · Low GWP refrigerant chiller
     GWP:146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    · Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    · More effective energy-saving is achieved through use of a DC inverter
     compressor and an inverter pump.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Low GWP Refrigerant Chiller] Refrigerated Thermo-chiller HRZF
    Manual
    Series Cooling capacity View search result
    HRZF01010kWView search result
  • [Low GWP Refrigerant Chiller] Refrigerated Thermo-chiller HRZF
    DoC
    Series Cooling capacity View search result
    HRZF01010kWView search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRZF010-20〜90℃10kW±0.1℃Water-cooled refrigerationFluorinated fluids, 60% ethylene glycol aqueous solution

Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG

Flow Control Equipment » Speed Controllers Special Environments
    · Improved corrosion/heat resistance with the all stainless steel exterior
     Possible for use in environments such as high temperature, water
     splashing, and where copper and zinc cannot be used
    · Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
     ∗ Stainless steel 304 is used as the material for parts other than body A.
    · Max. operating temperature: 150°C
    · NSF H1 grease
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG
    Manual
    Type Series View search result
    In-line type
    Stainless steel type
    ASG1002 to ASG4002View search result
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
ASG1002 to ASG4002-φ4 to φ12φ5/32” to φ1/2”

Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) LEFSW

Electric Actuators/Cylinders » Environment
    ・A dust-tight and water-jet-resistant (IP65 equivalent*1) slider type product
     Newly developed special wear-resistant seal band
     A special wear-resistant seal band is mounted on the bottom to prevent
     dust and water from entering the inside of the product.
    ・With internal battery-less absolute encoder
     Restart from the last stop position is possible after recovery of the power
     supply.
     Reduced maintenance (No need to manage or replace batteries)
    ・Work load: Max. 65 kg
    ・Stroke: Max. 1200 mm (Size 40)
    ∗1 IP65 Equivalence
      The dust-tight and water-jet-resistant performance of this product's
      motor part is equivalent to IP65. However, since the actuator part has
      an opening, an IP65 rating for the actuator body cannot be guaranteed.
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LEFSW16E50 to 500Max. 15Max. 7005,10
Battery-less absolute
(Step motor 24 VDC)
LEFSW25E50 to 800Max. 30Max. 7506,12,20
Battery-less absolute
(Step motor 24 VDC)
LEFSW32E50 to 1000Max. 50Max. 8508,16,24
Battery-less absolute
(Step motor 24 VDC)
LEFSW40E150 to 1200Max. 65Max. 80010,20,30

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Rod Type LE2Y□H

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Compatible with manifold controller
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Rod Type LE2Y□H
    Manual
    Model View search result
    LE2Y16□HView search result
    LE2Y25□HView search result
    LE2Y32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Rod Type LE2Y□H
    DoC
    Model View search result
    LE2Y16□HView search result
    LE2Y25□HView search result
    LE2Y32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2Y16□H30 to 300Max. 40Max. 7002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2Y25□H30 to 400Max. 70Max. 9003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2Y32□H50 to 500Max. 100Max. 9004,8,16,24

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider LE2FS□H

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Slider Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2FS16□H50 to 500Max. 18Max. 8002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2FS25□H50 to 800Max. 40Max. 12003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2FS32□H50 to 1000Max. 68Max. 11004,8,16,24
Battery-less absolute
(Step motor 24 VDC)
LE2FS40□H150 to 1200Max. 80Max. 12005,10,20,30

Longer Life Cylinder C85/C75-XB24

Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・New technology offers at least 4 times better durability.
    ・The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     C85 ISO Cylinder series and C75 Air Cylinder series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeC85-XB24Double acting
Single rod
8,10,12,16,20,25
Longer lifeC75-XB24Double acting
Single rod
32,40

Electric Vacuum Gripper for Collaborative Robots ZXPE5

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Electric Actuators/Cylinders » Grippers for Collaborative Robots
Grippers for Collaborative Robots » Electric Vacuum Grippers (Built-in Vacuum Pump Type)
    ・A vacuum gripper that doesn't require an air source
    ・Operation possible by simply connecting an electrical wire connector
     Can be used without an air source due to the built-in vacuum pump
    ・Unitization of the peripheral devices required for adsorption
     The vacuum pump, atmospheric release valve, pressure monitor,
     and cups have been integrated.
    ・Current consumption: Max. 64% reduction
     Energy-saving operation possible via automatic/manual modes
    ・Lightweight: 556 g
    ・A wide variety of cup variations are available to support a wide range of
     workpiece shapes.
    ・Standards: Conforming to ISO9409-1-50-4-M6

    1 These are the values under SMC measurement conditions when the gripper is in continuous mode (the vacuum pump working continuously) and may vary depending on the
    atmospheric pressure (weather, altitude, etc.) and the measurement method.
    2 May be restricted depending on the cup diameter, mounting orientation, or workpiece. Please use within the max. work load. Suction and transfer exceeding the max. work load may result in product failure and the dropping of workpieces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Vacuum Gripper for Collaborative Robots ZXPE5
    Manual
    Series View search result
    ZXPE5View search result
  • Electric Vacuum Gripper for Collaborative Robots ZXPE5
    DoC
    Series View search result
    ZXPE5View search result
SeriesCup formCup diameterMax. suction flow rate*1
[L/min(ANR)]
Max. work load*2
[Kg]
ZXPE5Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
Flat type for film packaging workpieces
φ8 to φ324.55

Electric Actuator/Large Slider Type Belt Drive LET-X11

Electric Actuators/Cylinders » Motorless Type
    ・Max. work load
     Size: 80: Horizontal→75 kg, Vertical→70 kg
     Size: 100: Horizontal→240 kg, Vertical→200 kg
    ・Speed: 5000 mm/s
    ・Max. acceleration/deceleration: 50000 mm/s²
    ・Actuation type: Belt
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Motorless
Belt drive
LET80NNS-X11300 to 3000MAX.75MAX.70MAX.5000130
Motorless
Belt drive
LET100NNS-X11300 to 3000MAX.240MAX.200MAX.5000240

Metal Speed Controller / Low Profile Type ASBL

Flow Control Equipment » Speed Controllers for General Purposes
    ・Improved environmental resistance with the all metal exterior
    ・For use in environments with welding spatter, dust, ultraviolet, etc.
    ・Improved installability using a hexagon wrench
    ・Improved piping design flexibility (360° rotation)
    ・Reduced height when installed: Approx. 30% reduction
     (when a knob is fully opened)
     ∗ 21.2 mm: ASBL23□1-01-06 ◀ 30.9 mm: ASB22□1-01-06
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Metal Speed Controller / Low Profile Type ASBL
    Manual
    Type Series View search result
    All metal exterior
    elbow type
    ASBLView search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
All metal exterior
elbow type
ASBLM5×0.8
10-32UNF
R,G,NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Go Top