WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 705 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


[Low GWP Refrigerant Chiller] Thermo-chiller/Rack Mount Type HRRF

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP refrigerant chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・Operable without the need to remove the unit from the rack
     Front access: Simple to control, service, and maintain with all filters and
     drainage accessible via the front panel
    ・Space saving: Multiple chillers can be mounted to a 19-inch rack.
    ・Cooling capacity: 1.2/1.8 kW (60 Hz)
    ・Temperature stability: ±0.1°C
    ・Power supply: Single-phase 200 to 230 VAC (50/60 Hz)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature rangeCooling capacityTemperature
stability
Cooling methodCirculating fluid
HRRF0125 to 35℃1.0kW/1.2kW
(50/60Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water,
15% ethylene glycol aqueous solution
HRRF0185 to 35℃1.6kW/1.8kW
(50/60Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water,
15% ethylene glycol aqueous solution

[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP Refrigerant Chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・No heater is required, as the circulating fluid is heated using only the heat
     exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, and North,
     Central, and South America
    ・3-phase 400 VAC Low-noise design 70 dB(A)
    ・Outdoor installation IPX4
  • [Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF
    Manual
    Series Cooling capacity View search result
    HRSF012 to 0601.3 kW, 1.9 kW, 2.4 kW,
    3.2 kW, 5.9 kW (60 Hz)
    View search result
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling methodCirculating fluid
HRSF012 to 0605 to 40℃1.3 kW, 1.9 kW, 2.4 kW,
3.2 kW, 5.9 kW (60 Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
15 to 40% Ethylene glycol aqueous solution
Deionized water

[Low GWP Refrigerant Chiller] Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRLF

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP refrigerant chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・Temperatures for 2 fluid channel systems can be controlled individually
     by one chiller.
    ・Space saving, Reduced wiring
    ・Touch panel
     Numeric keypad inputs
     Notice for alarms and maintenance
     Temperature waveform can be displayed.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRLF200-A-40CH1:5 to 35℃
CH2:10 to 40℃
CH1: 19 kW
CH2: 1.0 kW (Max. 3.0 kW)
CH1: ±0.1℃
CH2: ±0.5℃
Air-cooled refrigerationTap water,
Deionized water
HRLF200-W-40CH1:5 to 35℃
CH2:10 to 40℃
CH1: 21.5 kW
CH2: 1.0 kW (Max. 3.0 kW)
CH1: ±0.1℃
CH2: ±0.5℃
Water-cooled refrigerationTap water,
Deionized water

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Guide Rod Type LE2YG□H

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Guide Rod Type LE2YG□H Series has been added. [New]
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Guide Rod Type LE2YG□H
    Manual
    Model View search result
    LE2YG16□HView search result
    LE2YG25□HView search result
    LE2YG32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Guide Rod Type LE2YG□H
    DoC
    Model View search result
    LE2YG16□HView search result
    LE2YG25□HView search result
    LE2YG32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2YG16□H30 to 200Max. 40Max. 7002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2YG25□H30 to 300Max. 70Max. 9003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2YG32□H30 to 300Max. 100Max. 9004,8,16,24

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider Type Belt Drive LE2FB□H

Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Slider Type Belt Drive LE2FB□H Series has been added. [New]
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Slider Type Belt Drive LE2FB□H
    Manual
    Model View search result
    LE2FB16□HView search result
    LE2FB25□HView search result
    LE2FB32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Slider Type Belt Drive LE2FB□H
    DoC
    Model View search result
    LE2FB16□HView search result
    LE2FB25□HView search result
    LE2FB32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2FB16□H300 to 1200Max. 1Max. 130048
Battery-less absolute
(Step motor 24 VDC)
LE2FB25□H300 to 2200Max. 10Max. 160048
Battery-less absolute
(Step motor 24 VDC)
LE2FB32□H300 to 2600Max. 19Max. 170048

Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Chiller Compliant Regulations
    ・Non F-Gas
    ・Uses CO2 Refrigerant (R744)
    ・Greatly reduced GWP
    ・GWP = 1 Compliant with each country’s refrigerant regulations
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
     ∗ “GWP” indicates the global warming potential. The values are based on
     the IPCC AR4.
    ・Air transport possible
    ・Eliminates the need to pay for F-Gas recovery & disposal
    ・Eliminates the need for periodic inspections based on the Fluorocarbon
     Emissions Control Act (Japan)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
    Manual
    Series View search result
    HRZCView search result
  • Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
    DoC
    Series View search result
    HRZCView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
Circulating
fluid
HRZC−20 to 90℃10 kW±0.1℃Water-cooled
refrigeration
Fluorinated fluids
60% ethylene glycol aqueous solution
Deionized water/Tap water

[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF150/200

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP Refrigerant Chiller
     GWP: 146  ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・No heater is required, as the circulating fluid is heated using only the heat
     exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, and North,
     Central, and South America
    ・3-phase 400 VAC Low-noise design 70 dB(A)
    ・Outdoor installation IPX4
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF150/200
    Manual
    Series Cooling capacity View search result
    HRSF150
    HRSF200
    15.7kW
    20.5kW (Air-cooled)
    20.6kW (Water-cooled)
    View search result
SeriesSet temperature rangeCooling capacityTemperature
stability
Cooling methodCirculating fluid
HRSF150
HRSF200
5 to 35℃15.7kW
20.5kW (Air-cooled)
20.6kW (Water-cooled)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
15 to 40% Ethylene glycol aqueous solution
Deionized water

Longer Life Cylinder C55-XB24

Air Cylinders » ISO Cylinders: ISO Standards (21287)
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specifications and dimensions as the existing
     model, C55 ISO Cylinder series.
    ・ISO Standards (21287)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeC55-XB24Double acting, Single rod20, 25, 32, 40

Vacuum Gripper System (Foam Type) ZGS

Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Grippers for Collaborative Robots » Vacuum Grippers (Ejector Type)
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Gripper System (Foam Type)
IO-Link Devices » Vacuum Gripper System
    ・Foam size: 300 mm x 180 mm / 200 mm x 120 mm [New]
    ・Suitable for the palletizing and depalletizing of corrugated cardboard,
     etc.
    ・Ejector unit
     Combines all functions required for adsorption
     (Ejector, Supply valve/Release valve, Silencer, Pressure switch)
    ・Can be used immediately by simply connecting 1 electrical cable and air
     piping
    ・Compatible with the collaborative robots of 4 companies
     UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC,
     YASKAWA Electric
    ・Lifting force
     440 N (200 x 120) (At −63 kPa)
     880 N (300 x 180) (At −63 kPa)
     2144 N (400 x 240) (At −75 kPa)
    ・IO-Link compatible
     ∗ Only for sizes 300 x 180 and 200 x 120

     ▶IO-Link Devices
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper System (Foam Type) ZGS
    Manual
    Series View search result
    ZGSView search result
  • Vacuum Gripper System (Foam Type) ZGS
    DoC
    Series View search result
    ZGSView search result
SeriesCup formFoam specifications
Size
Theoretical
lifting force [N]
Foam specifications
Thickness
ZGSFoam400 mm × 240 mm
300 mm × 180 mm
200 mm × 120 mm
2144 [-75k Pa]
880 [-63 kPa]
440 [-63 kPa]
20mm
30mm

Dust-tight/Water-jet-proof (IP69K Equivalent) Electric Actuator/Rod Type HF2A-LEY

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    ・Enclosure: IP69K equivalent
     Smooth design for less residual liquid accumulation
     External parts: Stainless steel 304
     Scraper, Static seal: US FDA compliant material (Blue)
     Grease: NSF-H1 grade
    ・Equipment for the food manufacturing industry HF2A- series
     ・Lubricants or rust proof agents are not used for the external parts.
      Otherwise, lubricants or rust proof agents for the food machinery are
      being used.
     ・US FDA compliant materials are used.
    ・Work load: Max. 80 kg ∗ Size 63, Lead C
    ・Stroke: Max. 800 mm ∗ Size 63

    * IP69K is the degree of protection against dust and high-temperature/
     high-pressure water washdown specified in DIN 40050-9 and
     currently specified in ISO 20653 and JIS D 5020.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dust-tight/Water-jet-proof (IP69K Equivalent) Electric Actuator/Rod Type HF2A-LEY
    Manifold
    Model View search result
    HF2A-LEY25View search result
    HF2A-LEY32View search result
    HF2A-LEY63View search result
SpecificationModelStroke (mm)Pushing force (N)Speed (mm/s)Screw lead (mm)
AC servo motorHF2A-LEY2550 to 400Max. 485Max. 90012,20
AC servo motorHF2A-LEY3250 to 500Max. 588Max. 12006,10
AC servo motorHF2A-LEY6350 to 800Max. 1910Max. 10003,5

Go Top