There were 705 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Rod Type HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Electric ActuatorsSeries | Model | Specification |
---|---|---|
Rod Type | HF1A-LEY | HF1A |
Slider Type HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Electric ActuatorsSeries | Model | Specification |
---|---|---|
Slider Type | HF1A-LEFS | HF1A |
High Rigidity and High Precision Slider Type | HF1A-LEKFS | HF1A |
Special Pads HF3-/HF3A Compatible
Equipment for the Food Manufacturing Industry » Vacuum EquipmentSeries | Model | Specification |
---|---|---|
Bernoulli Gripper | ZNC | HF3A Compatible∗ |
Bernoulli Gripper with Coanda Grip | ZNC-C |
Vacuum Ejectors HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Vacuum EquipmentSeries | Model | Specification |
---|---|---|
Vacuum Ejector | HF1B-ZH | HF1B |
In-line Type Vacuum Ejector | HF1B-ZU□A | HF1B |
Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Vacuum EquipmentSeries | Model | Specification |
---|---|---|
Vacuum Unit | HF1-ZK2□A | HF1 |
Multi-stage Ejector | HF1B-ZL1/ZL3/ZL6 | HF1B |
Floating Joints HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Floating Joint/Stainless Steel Type | JS | HF1A Compatible∗ |
ISO Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
ISO Standard (15552) Air Cylinder | HF1A-C96 | HF1A |
ISO Standard (15552) Air Cylinder | HF1A-CP96 | HF1A |
Dual Rod Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Dual Rod Cylinder/Compact Type | HF1A-CXSJ | HF1A |
Dual Rod Cylinder | HF1A-CXS2 | HF1A |
Guide Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Compact Guide Cylinder | HF1A-MGP | HF1A |
Environment Resistant Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Stainless Steel Cylinder | CJ5・S/CG5・S/CG5W・S | HF1A Compatible∗ |
Hygienic Design Cylinder | HY□ | HF1A Compatible∗ |