There were 133 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Pressure Sensor Controller 10-PSE300
Clean Series/Low-Particle Generation » Switches/Sensors
Clean Series
・Response time: 1ms
・Set pressure resolution: 1/1000
・Capable of vertical and horizontal contact mounting
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Set (differential) pressure range |
---|---|
10-PSE300 | -101 to 101kPa 10 to -101kPa -10 to 100kPa -0.1 to 1MPa -50 to 500kPa -0.2 to 2kPa |
3-Screen Display Sensor Monitor PSE300A
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・Compatible with 5 types of pressure sensor
Applicable sensor: PSE53m, PSE54m, PSE550, PSE57m, PSE56m
・It is possible to change the settings while checking the measured value.
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
PSE300A | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.25 to 5.25 MPa −0.5 to 10.5 MPa |
3-Screen Display Multi-channel Digital Sensor Monitor PSE200A
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Up to 4 pressure sensors can be connected!
Centralized control saves installation space.
A single monitor various applications
・It is possible to change the settings while checking the measured value.
・IO-Link compatible
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Series | Set pressure range | Applicable pressure sensors |
---|---|---|
PSE200A | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.25 to 5.25 MPa −0.5 to 10.5 MPa | PSE550 PSE531/PSE541/PSE561 PSE533/PSE543/PSE563/PSE573 PSE532 PSE564/PSE574 PSE530/PSE540/PSE560/PSE570 PSE575 PSE576 PSE577 |
Air Checker/Electronic Pressure Switch PS1000/1100/1200
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
-
・Plug-in port for One-touch fittings.
・With LED light.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
PS1000 | Positive pressure | -0.1 to 0.45 MPa |
PS1100 | For vacuum/residual pressure | -0.1 to 0.4 MPa |
PS1200 | For vacuum | -100 to 0 kPa |
Clean One-touch Fittings for Blowing KP
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)Clean Series/Low-Particle Generation » Fittings

-
・One-touch fittings for clean room blowing systems
・Completely oil-free (Fluoro-coated rubber portions)
・Wetted parts are non-metallic.
・Parts washed and assembled in a clean room, Packed in double packaging.
・Can be used in a vacuum (−100 kPa)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KP | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
Micro Mist Separator with Pre-filter AMH
Air Preparation Equipment » Air Preparation Filters
-
・The integration of the AM series and AMD series achieves a reduction in
installation space and reduced piping installation labor and costs.
・Can separate and remove aerosol state oil mist and remove carbon or
dust of 0.01 μm or larger
・Should be used as a pre-filter for compressed air for precision instruments
or clean rooms requiring high levels of clean air
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMH | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
AHC System/Auto Hand Changing System MA
Rotary Actuators/Air Grippers » Angular Type Air Grippers
-
・The robot hand tools change automatically to accommodate workpieces of different shapes, thus making it possible to adopt an FMS (flexible manufacturing system) in the assembly line.
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Green Procurement (RoHS)
Series | Positioning | Action |
---|---|---|
MA210 | Ball coupling | Single acting |
MA310 | Ball coupling | Single acting |
MA311 | Ball coupling | Double acting |
MA320 | Curved coupling | Single acting |
MA321 | Curved coupling | Double acting |
Low Speed Rotary Actuator CRQ2X/CDRQ2X/MSQX
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
-
・It is possible to transfer workpieces at lower speeds. (5 s/90º)
・With auto switch (CDRQ2X series: CDRQ2X)
Safety Instructions Rotary Actuators/Precautions
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle |
---|---|---|---|
CRQ2X | Double | 10,15,20,30,40 | 80° to 100°170° to 190° |
MSQX | Double | 10,20,30,50 | 0° to 190° |
2-Color Display Digital Pressure Sensor Controller PSE300
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
-
・Applicable sensors: PSE53m, 54m, 550, 56m, 570, 573, 574
・Compatible with voltage input and current input
・Response time: 1 ms
・Space saving, Capable of vertical and horizontal contact mounting
・Panel mounting, Bracket mounting, DIN rail mounting
∗ The PSE300 series is to be discontinued as to September 2025.
Please select the PSE300A series instead. ▶Click here for details.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
PSE300 | -101 to 101 kPa 10 to -101 kPa -10 to 100 kPa -0.1 to 1 MPa -50 to 500 kPa -0.2 to 2 kPa |