WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 133 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Low Differential Pressure Sensor PSE550

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・Suitable for applications such as air current volume maintenance, filter blockage, and liquid surface detection
    ・Analog output (Voltage/Current)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Low Differential Pressure Sensor PSE550
    Manual
    Series Type View search result
    PSE550Vacuum pressureView search result
  • Low Differential Pressure Sensor PSE550
    DoC
    Series Type View search result
    PSE550Vacuum pressureView search result
SeriesTypeRated differential pressure range
PSE550Vacuum pressure0 to 2 kPa

Oval Vacuum Pad (Vacuum Suction Cup) ZP/ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For rectangular, vertically long, and horizontally long workpieces
    ・Pad form: Oval flat type
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     Buffer stroke (mm): [ZP] 6, 10, 15, 20, 25
     Buffer stroke (mm): [ZP2] 10, 20, 30, 40, 50
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZPOval flat type2×4, 3.5×7, 4×10
ZP2Oval flat type3.5×7,
4×10, 4×20, 4×30,
5×10, 5×20, 5×30,
6×10, 6×20, 6×30,
8×20, 8×30

Vacuum Filter AFJ

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
    ・Prevents problems with vacuum equipment!
    ・Nominal filtration rating: 5, 40, 80 μm
    ・Large flow capacity: Max. 660 L/min (ANR)
    ・Elements can be reused by washing them.
    ・Water droplets can be removed.
    ・The bowl is covered with a transparent bowl guard.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRecommended flow rate
L/min (ANR)
Filtration
AFJ1/8,1/4,3/8,1/2180,380,6605,40,80

Electric Gripper 2-Finger Type (F Type) LEHF

Electric Actuators/Cylinders » Grippers
    ・Easy setting: Data can be set with only 2 items, position and force.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function
    ・It is possible to set the position, speed, and force. (64 points)

    Note) ( ): For long strokes
SeriesBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHF1016(32)Note)3 to 73 to 75 to 80
LEHF2024(48)Note)11 to 2811 to 285 to 100
LEHF3232(64)Note)48 to 12048 to 1205 to 100
LEHF4040(80)Note)72 to 18072 to 1805 to 100

Transmitters VR

Directional Control Valves » Mechanical Valves/Transmitters
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Transmitters VR
    Manual
    Series View search result
    VR4151,4152
    VR1210,1220
    VR1210F,VR1220F
    View search result
    VR1211F
    VR2110View search result
    VR3100,3110
    VR3200,3201
  • Transmitters VR
    DoC
    Series View search result
    VR4151,4152
    VR1210,1220
    VR1210F,VR1220F
    VR1211F
    VR2110
    VR3100,3110
    VR3200,3201View search result
DescriptionSeries
Relay valveVR4151,4152
Shuttle valveVR1210,1220
VR1210F,VR1220F
AND valveVR1211F
Time delay valveVR2110
Pneumatic IndicatorVR3100,3110
Pneumatic-electric relayVR3200,3201

Fieldbus System EX245

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Devices » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIsafe Compatible Products
    ・For Input/Output
    ・Push Pull connectors
     AIDA specifications compliant
     SCRJ connectors, RJ45 connectors
    ・Compatible with the PROFIenergy energy-saving function
    ・Shared Device function
    ・PROFIsafe compatible
    ・IO-Link compatible
    ・Supports System Redundancy S2
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fieldbus System EX245
    Manual
    Series View search result
    EX245View search result
  • Fieldbus System EX245
    DoC
    Series View search result
    EX245View search result
SeriesEnclosureCommunication protocolApplicable valve
EX245IP65PROFINET
PROFIsafe
JSY3000, 5000 (Plug-in)
SY3000, 5000 (Plug-in)
VQC2000, 4000

High Speed 2 Port Valve (2 Way Valve) SX10

Process Valves » Compact 2/3 Port Solenoid Valves
    ・High-speed response ON: 0.45 ms, OFF: 0.4 ms (±0.05 ms)
    ・Long service life: 5 billion cycles or more
    ・High frequency: 1200 Hz
    ・Width: 9 mm
    ・Low power consumption: 4 W
SeriesFlow rate (L/min)Power consumption (W)Max. operating frequency (Hz)
SX105080
40
10
4
1200
1000
550
350
SX1010080
40
10
4
650
550
300
200
SX1015080
40
10
4
600
500
250
150

Vacuum Switch/Reed Switch Type ZSM1

Switches/Sensors/Controller » Mechanical Pressure Switches
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Switch/Reed Switch Type ZSM1
    DoC
    Series Type View search result
    ZSM1Vacuum pressureView search result
SeriesTypeSet pressure range
ZSM1Vacuum pressure-27 to -80 kPa

Pressure Sensor for General Fluids PSE56□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・Wetted parts: Stainless steel 316L
    ・IP65
    ・Suitable for a wide variety of fluids
    ・Analog output (Voltage/Current)
    ・Low leakage
     Select from a face seal or compression fitting.
SeriesTypeRated pressure range
PSE561Vacuum pressure0 to -101 kPa
PSE563Compound pressure-100 to 100 kPa
PSE564Positive pressure0 to 500 kPa
PSE560Positive pressure0 to 1 MPa

3-Screen Display High-Precision Digital Pressure Switch 
ISE7□/7□G/79S

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・It is possible to change the settings while checking the measured value.
    ・IO-Link
    ・Angled display
     Good visibility from various mounting positions
    ・Rotating display
     Display can rotate 336 degrees after installation
    ・Applicable fluid:Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
             :Liquid or gas that will not corrode materials of parts
              in contact with fluid (ISE7□G/79S)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ISE7□/7□G/79S
    Manual
    Series Type View search result
    ISE70Positive pressure (For air)View search result
    ISE71Positive pressure (For air)View search result
    ISE70GPositive pressure (For general fluids)View search result
    ISE75GPositive pressure (For general fluids)View search result
    ISE76GPositive pressure (For general fluids)View search result
    ISE77GPositive pressure (For general fluids)View search result
    ISE78GPositive pressure (For general fluids)View search result
    ISE79SPositive pressure (For general fluids)View search result
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ISE7□/7□G/79S
    DoC
    Series Type View search result
    ISE70Positive pressure (For air)View search result
    ISE71Positive pressure (For air)View search result
    ISE70GPositive pressure (For general fluids)
    ISE75GPositive pressure (For general fluids)
    ISE76GPositive pressure (For general fluids)
    ISE77GPositive pressure (For general fluids)
    ISE78GPositive pressure (For general fluids)
    ISE79SPositive pressure (For general fluids)
SeriesTypeRated pressure range
ISE70Positive pressure (For air)0 to 1MPa
ISE71Positive pressure (For air)0 to 1.6MPa
ISE70GPositive pressure (For general fluids)0 to 1MPa
ISE75GPositive pressure (For general fluids)0 to 2MPa
ISE76GPositive pressure (For general fluids)0 to 5MPa
ISE77GPositive pressure (For general fluids)0 to 10MPa
ISE78GPositive pressure (For general fluids)0 to 16MPa
ISE79SPositive pressure (For general fluids)0 to 50MPa

Go Top