WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 133 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Serial Transmission System EX500

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
    For Input/Output, Gateway Type

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    *The EX500 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX500
    Manual
    Series View search result
    EX500View search result
  • Serial Transmission System EX500
    DoC
    Series View search result
    EX500View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX500IP67EtherNet/IP™
PROFINET
SY3000,5000,7000 (Plug-in)
VQC1000,2000,4000,5000
SV1000,2000,3000
S0700(IP40)

Wireless System/Compact Wireless Base EXW1-X10

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
    · Pairing with wireless remote and various parameter settings without using IO Configurator.
     ∗ Configuration of IO-Link devices not included.
SeriesEnclosureCommunication protocolSubject
EXW1-X10IP67EtherNet/IP™,PROFINETAll Wireless remotes,Air Management System,Wireless remote (IO-Link master)

Vertical Return Filter FHBA

Hydraulic Equipment » Hydraulic Equipment
    ・Vertical return filters are designed for mounting directly on top of oil tanks used in
     hydraulic systems. They prevent the dust generated within the circuit from
     entering the tank and help keep the oil clean. This efficient configuration reduces
     the total number of filters required.
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
SeriesPort size (Rc)Max. flow rate L/minElement μm
(Nominal filtration)
FHBA3/4 to 1 1/2150, 300, 400Paper : 5, 10, 20
Micromesh : 5, 10, 20

Check Valve/Vacuum Generator/Flow Switch AP

Process Gas Equipment » Process Gas Equipment
    [Check valve]
    ・Fluid backflow is prevented by back pressure.
    ・Unique design with only one moving part in the gas stream, an O-ring
    ・Springless structure suppresses particle generation by vibration or chattering and pressure fluctuations on the downstream side

    [Vacuum generator]
    ・Vacuum generation equipment
    ・Applicable to the exhaustion of unnecessary gas remaining inside the piping during gas cylinder replacement

    [Flow switch]
    ・Detects excess flow above a given flow rate caused by pipe breakage, etc.
SeriesTypeBody material
APCheck Valve316L SS secondary remelt
APVacuum Generators316L SS secondary remelt
APFlow Switches316L SS secondary remelt

Pressure Sensor/Switch for General Fluids PSE57□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・PSE Sensor Set Up Tool PSE-ST has been added. [New]
    ・Switch output specification
    ・IO-Link compatible
    ・Withstand voltage: 500 VAC
    ・Enclosure: IP65
    ・Materials of parts in contact with fluid
     Piping port: C3604 + Nickel plating
     Pressure sensor: Al2O3 (Alumina 96%)
     O-ring: FKM + Grease (PSE570/573/574)
     Square ring: FKM (PSE575/576/577)
SeriesTypeRated pressure rangeProof pressure
PSE570Positive pressure0 to 1 MPa3.0 MPa
PSE573Compound pressure-100 to 100 kPa600 kPa
PSE574Positive pressure0 to 500 kPa1.5 MPa
PSE575Positive pressure0 to 2 MPa5.0 MPa
PSE576Positive pressure0 to 5 MPa12.5 MPa
PSE577Positive pressure0 to 10 MPa30 MPa

3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVH

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Maximum supply pressure: 3.0 MPa
    ・Set pressure range: 0.2 to 2.0 MPa
     Stepless control of air pressure up to 2.0 MPa
    ・Stability: ±1% F.S. or less
    ・Power consumption: 3 W or less
    ・Maximum flow rate: 3,000 L/min (ANR)
    ・Wetted parts: Fluorine grease
  • 3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVH
    Manual
    Series View search result
    ITVHView search result
  • 3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVH
    DoC
    Series View search result
    ITVHView search result
SeriesPort sizeSet pressure (MPa)
ITVH1/4,3/80.2 to 2.0

Mark-free Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For use where adsorption marks must not be left on workpieces
    ・Pad which reduces the number of adsorption marks left on workpieces by the rubber
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Flat typeφ4,φ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZP2High rigidity (Flat type with ribs)φ40,φ50,φ63,φ80,φ100,φ125
ZP2Resin attachmentApplicable pad: φ6,φ8,φ10,φ13,
φ16,φ20,φ25,φ32

Large Size Vacuum Module (Vacuum Generators) ZR

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・Compatible with ejector systems and vacuum pump systems
    ・Necessary functions can be combined through a modular design.
    ・Double solenoids provide a self-holding function.
    ・Adaptable to manifold applications
    ・Functions such as a digital vacuum switch or a solenoid valve can be selected.
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZR1101.025532 to 32ZR100
ZR1131.342862 to 50ZR100
ZR1151.5631022 to 100ZR100
ZR1181.8741552 to 125ZR100
ZR1202.0951942 to 150ZR100

Rotary Table MSQ

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・Integrated table and rotary actuator
    ・Equipped with an angle adjustment mechanism
    ・Easy alignment when mounting the load and the body
    ・Built-in shock absorber type and external absorber type are selectable.
TypeSeriesRack typeSizeRotating angle
High precision typeMSQADouble1,2,3,7,10,20,30,500 to 190°
Basic typeMSQBDouble1,2,3,7,10,20,30,50,70,100,2000 to 190°
With external absorberMSQ□□LDouble10,20,30,5090°180°
With external absorberMSQ□□HDouble10,20,30,5090°180°

Rotary Table MSU/MDSU

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・Integrated table and rotary actuator
    ・Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
    ・Table deflection accuracy: 0.03 mm or less (MSUA)
    ・Connection port position: Select from side ported or axial ported
     (When a switch is installed, only the side ported is selectable.)
    ・It is possible to move the auto switch mounting position as desired.
    ・With auto switch (MDSU series: MDSUA, MDSUB)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Table MSU/MDSU
    Manual
    Type Series View search result
    High precisionMSUAView search result
    Basic typeMSUBView search result
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
High precisionMSUASingle
Double
1,3,7,2090°180°
Basic typeMSUBSingle
Double
1,3,7,2090°180°90°

Go Top