There were 133 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Rotary Actuated Air Gripper 2-Finger Type MHR2/MDHR2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers
-
・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
・Repeatability: ±0.01 mm
・Supports class 10 clean rooms
・With auto switch (MDHR2 series: MDHR2)
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHR2 | Nominal size 10,15,20,30 |
MDHR2 | Nominal size 10,15,20,30 |
M8/M12 Connector PCA/EX9/EX500
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
-
・Communication cable/connector: CC-Link, DeviceNet™, PROFIBUS DP,
EtherNet/IP™, PROFINET, EtherCAT🄬, Ethernet POWERLINK
・Compliant with IEC61076-2-101 and IEC60947-5-2 Standards
・IP67 (IEC60529)
・Field-wireable connectors: No exclusive tools required, Reduction in wiring time
・SPEEDCON: Just insert the connector and make a 180° rotation.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series |
---|
PCA |
EX9 |
EX500 |
3-Color Display Digital Gap Checker ISA3
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)-
・Made-to-order options have been added. [New]
・A type compatible with control units
without a 2-port solenoid valve
・A cable in-line entry type
・Check at a glance to see if a workpiece is placed or not.
・The clearance distance between the detection surface and the workpiece can be found intuitively.
・Simple setting: Change the settings while checking the displayed value.
・Energy saving: Air consumption reduced by 60%
・Improved drainage resistance: 10 times or more
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Rated distance range | Piping specifications: Supply side | Piping specifications: Detection side |
---|---|---|---|
ISA3-F | 0.01 to 0.03 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-G | 0.02 to 0.15 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-H | 0.05 to 0.30 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
Low Torque Rotary Joint MQR
Fittings and Tubing » Fittings for General Purposes
-
・Metal seal type
・Supplies air to the rotary/pivot shafts of turntables and robot arms
・Low rotational torque: 0.003 to 0.50 N・m or less
・Operating temperature: −10 to 80℃
・Allowable rpm: 200 to 3000 min-1 (rpm)
Series | Number of circuits | Port size | Operating pressure |
---|---|---|---|
MQR | 1,2,4,8,12,16 | M5×0.8 | -100 kPa to 1 MPa |
Magnet Gripper for Collaborative Robots MHM-X7400A-TM
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Plug and Play configuration for immediate use
・TMComponent: Easy programming
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-TM | 160(2) 200(6) |
4.5-Stage Bellows Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・For use where there is no space for a buffer (spring type)
・For workpieces with inclined adsorption surfaces
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Bellows (4.5-stage) | φ15,φ20,φ30,φ40,φ50 |
ZP2 | Bellows (2.5-stage/3.5-stage) | φ6,φ9,φ10,φ14,φ15,φ16,φ25,φ30 |
Rotary Actuated Air Gripper 3-Finger Type MHR3/MDHR3
Rotary Actuators/Air Grippers » Parallel Type Air Grippers
-
・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
・Repeatability: ±0.01 mm
・Supports class 10 clean rooms
・With auto switch (MDHR3 series: MDHR3)
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHR3 | Nominal size 10,15 |
MDHR3 | Nominal size 10,15 |
Thin Flat/Flat Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption of flexible sheets or film
・Reduced deformation of flat surfaces during adsorption
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Thin flat type (With groove) | φ10,φ15,φ20,φ30 |
Digital Pressure Switch (Built-in Regulator Type) ISE35
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
-
・Modular type mountable
・ARM10/11 series mountable
・Selectable pressure unit
・With anti-chattering function
・Power-saving mode
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ISE35 | Positive pressure | -0.1 to 1 MPa |