WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 133 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Digital Pressure Switch ZSE10(F)/ISE10

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・Low profile 9.8 mm
    ・Vertical mounting space reduced to approx. 1/2
     (Compared to ZSE/ISE30A series)
    ・Simultaneous copying is possible for maximum 10 units.
    ・3-step setting
SeriesTypeRated pressure range
ZSE10FCompound pressure-100.0 to 100 kPa
ZSE10Vacuum pressure0.0 to -101.0 kPa
ISE10Positive pressure-0.100 to 1.000 MPa

5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Stepless control of air pressure proportional to electrical signals
    ・Maximum supply pressure: 5.0 MPa
    ・Set pressure range: 0.01 to 3.0 MPa
    ・Maximum flow rate: 3000 L/min (ANR)
    ・Fluid: Air, N2, O2, Ar
    ・Wetted parts: Fluorine grease
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX
    Manual
    Series View search result
    ITVXView search result
  • 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX
    DoC
    Series View search result
    ITVXView search result
SeriesPort sizeSet pressure (MPa)
ITVX3/80.01 to 3.0

Main Line Filter AFF

Air Preparation Equipment » Air Preparation Filters
    ・Can remove impurities, such as oil, water, and foreign matter, in compressed air,
     improve the function of a downstream dryer, extend the life of precision filters,
     and prevent problems with the equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Main Line Filter AFF
    Manual
    Series View search result
    AFFView search result
  • Main Line Filter AFF
    DoC
    Series View search result
    AFFView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AFF3 (Filtration efficiency: 99%)300 to 450001/8 to 4B flange

Vacuum Gripper for Collaborative Robots ZXP7□4□-X1 for the OMRON Corporation and TECHMAN ROBOT Inc. TM/TM S Series 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Plug and Play configuration for immediate use
     TMComponent: Easy programming
    ・Operate by simply connecting 1 air supply tube and two electrical wiring
     M8 connectors.
    ・Integrated vacuum ejector, air supply/release valve, pressure sensor, and
     cups
    ・Standards: Conforming to ISO 9409-1-50-4-M6
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□4□-X1 for the OMRON Corporation and TECHMAN ROBOT Inc. TM/TM S Series 
    Manual
    Series View search result
    ZXP7□41-X1
    ZXP7□42-X1
    View search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□41-X1
ZXP7□42-X1
Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

High Rigidity Vacuum Pad (Vacuum Suction Cup) ZP3E

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Stable suction position, Improved ease of removal
    ・Pad form: Flat type with groove, Bellows type with ribs and groove
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread
    ・Buffer Without, With
     [Buffer stroke [mm]: 10, 30, 50]
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3EFlat type with grooveφ32,φ40,φ50,φ63,φ80,φ100,φ125
ZP3EFlat type with groove (Ball joint type)φ32,φ40,φ50,φ63,φ80,φ100,φ125
ZP3EBellows type with ribs and grooveφ32,φ40,φ50,φ63,φ80,φ100,φ125
ZP3EBellows type with ribs and groove (Ball joint)φ32,φ40,φ50,φ63,φ80,φ100,φ125

Electric Gripper 3-Finger Type (S Type) LEHS

Electric Actuators/Cylinders » Grippers
    ・Easy setting: Data can be set with only 2 items, position and force.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function
    ・It is possible to set the position, speed, and force. (64 points)
SeriesBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHS1042.2 to 5.51.4 to 3.55 to 70
LEHS2069 to 227 to 175 to 80
LEHS32836 to 905 to 100
LEHS401252 to 1305 to 120

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-TM
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Plug and Play configuration for immediate use
     TMComponent: Easy programming
    ・Compact, lightweight product with high gripping force due to air operation
    ・High rigidity and high precision due to its guide-integrated construction
     Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
     Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision 
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve, speed adjustment mechanism, and auto switch
    ・A split protective cover for easy air gripper maintenance
    ・Standards: ISO 9409-1-31.5-4-M5
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-TM
    for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400B-TMView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B-TM16

Rotary Table MSQ

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・Compact and lightweight
     Height: Max. 28% reduction (54 mm → 39 mm)
     Weight: Max. 28% reduction (940 g → 680 g)
    ・Enlarged center hole diameter for piping (ø9 mm → ø12 mm)
     * Compared with the existing model (MSQ20)
    ・The adjustable rotation time range is expanded. (0.2 to 2.0 s/90º)
     Can be used at lower speeds compared with the existing model
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Table MSQ
    Manual
    Type Series View search result
    Basic typeMSQView search result
    With external shock absorberMSQ□L
    With external shock absorberMSQ□H
TypeSeriesRack typeSizeRotating angle
Basic typeMSQDouble10,20,30,500 to 190°
With external shock absorberMSQ□LDouble10,20,30,5090° 180°
With external shock absorberMSQ□HDouble10,20,30,5090° 180°

Wireless System Compact Remote EX600-W

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Directional Control Valves » Wireless System
    ・Applicable to existing wireless systems
    ・Compact, Lightweight
     Area: Approx. 61% reduction (59.8 cm2 ← 155 cm2)
     Volume: Approx. 86% reduction (159 cm3 ← 1,139 cm3)
     Weight: Approx. 87% reduction (130 g ← 965 g)
     ∗ For the e-CON type
      (Compared with the existing remote, M8 connector/digital 8 inputs specification)
    ・Variations
     e-CON type, Grommet type, IO-Link device compatible

     ▶Wireless System Base
     ▶IO-Link Devices
SeriesEnclosureCommunication protocolRadio wave type
EX600-We-CON type: IP20
Grommet type: IP67
IO-Link device compatible: IP67
SMC original protocolFrequency Hopping Spread Spectrum (FHSS)

Serial Transmission System EX510

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
    For Input/Output, Gateway Type

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX510
    Manual
    Series View search result
    EX510View search result
  • Serial Transmission System EX510
    DoC
    Series View search result
    EX510View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX510IP20CC-Link
DeviceNet™
PROFIBUS DP
EtherNet/IP™ (Made to order)
PROFINET (Made to order)
SJ2000,3000
SY3000,5000,7000 (Plug-in)
SY3000,5000,7000,9000
SYJ3000,5000,7000
SQ1000,2000
SZ3000
VQ1000,2000
VQZ1000,2000,3000
S0700

Go Top