There were 133 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Pressure Switch ZSE1/ISE1
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ZSE1 | Vacuum pressure | 0 to -101 kPa |
ISE1L | Positive pressure | 0 to 100 kPa |
ISE1 | Positive pressure | 0 to 1 MPa |
Clean One-touch Fittings for Driving Air Piping KPQ/KPG
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)Clean Series/Low-Particle Generation » Fittings

-
・One-touch fittings suitable for driveline air systems in clean room environments
・Resin parts: Polypropylene
・All metal portions: Brass (Electroless nickel-plated) KPQ
Stainless steel (Stainless steel 304) KPG
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KPQ | φ4,φ6,φ8,φ10,φ12 | M5,1/8,1/4,3/8,1/2 |
KPG | φ4,φ6,φ8,φ10,φ12 | M5,1/8,1/4,3/8,1/2 |
Miniature Fittings Stainless Steel 316 MS
Fittings and Tubing » Fittings for Special Environments
-
・Can be used in corrosive conditions
・Compact piping space
・Hose nipple, Hose elbow, Barb
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
MS | φ3.2,φ4,φ6 | M5 |
Super Mist Separator AME
Air Preparation Equipment » Air Preparation Filters
-
・Can separate and absorb aerosol state fine oil particles and
change oil-lubricated compressed air to the equivalent of oilless air
・Should be applied for the filtration of compressed air that requires high-degree
cleanliness, such as the compressed air used for coating lines, clean rooms,
and equipment that must remain oil free
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AME | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
Vacuum Pad For Film Adsorption (Vacuum Suction Cup) ZP3P
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Good for film packaging applications
・Uses a material compliant with a dissolution test of the FDA (U.S. Food
and Drug Administration) regulation 21CFR§177.2600 for “Rubber
articles intended for repeated use.”
・Blue colored pad
・Reduced leakage
・Reduction of wrinkles made on thin workpieces (film, vinyl, etc.) during
adsorption
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3P | For film adsorption | φ20,φ25,φ35,φ50 |
Flow Sensor PFMV5/PFGV301
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・For suction verification of very small workpieces
・Repeatability: ± 2% F.S.
・Response speed: 5 ms or less, Withstand pressure: 500 kPa
・Grease-free, RoHS compliant
・Only 1 voltage monitor is required to cover the complete range.
・Related equipment: Suction filter ZFC050 series
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PFMV | 0.0 to 0.1 0 to 0.5 0 to 1 0 to 3 -0.5 to 0.5 -1 to 1 -3 to 3 |
3-Screen Display Sensor Monitor PSE300AC
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・It is possible to change the settings while checking the measured value.
・Visualization of settings
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions
Glossary of Terms/Technical Information Green Procurement (RoHS)
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Set pressure range | Applicable pressure sensors |
---|---|---|
PSE300AC | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.1 to 5.25 MPa −0.1 to 10.5 MPa | PSE550 PSE531/PSE541/PSE561 PSE533/PSE543/PSE563/PSE573 PSE532 PSE564/PSE574 PSE530/PSE540/PSE560/PSE570 PSE575 PSE576 PSE577 |
Compact Pressure Switch ZSE2/ISE2
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
-
・Can be integrated with a ZX or ZR ejector system
・Comes equipped with a suction filter as standard
∗ The ZSE2-0X series was discontinued in May 2024.
Please select the ZSE10 series.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ZSE2 | Vacuum pressure | 0 to -101 kPa |
ISE2L | Positive pressure | 0 to 100 kPa |
ISE2 | Positive pressure | 0 to 1 MPa |
Odor Removal Filter AMF
Air Preparation Equipment » Air Preparation Filters
-
・Efficiently removes odors in compressed air with an activated carbon element
This unit is designed for removing odors from places, such as clean rooms,
which must remain odorless
・Activated carbon element with large filtration area
・Easy element replacement and installation
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMF | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
Vacuum Pad/Bellows Type (Vacuum Suction Cup) ZP3P-JT
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・For the adsorption transfer of workpieces with flexible soft film
packaging
・Thin film skirt and special shaped ribs
・Flat attachment (2.5-stage)
For reducing wrinkles
・Guide attachment (5.5-stage)
Acceleration/deceleration: Adsorption transfer possible at 4G
・The pad and attachment are made of materials compliant with the FDA
(U.S. Food and Drug Administration) dissolution test as well as Japan
Food Sanitation Act standards.
・Blue colored pad
Easy to distinguish the vacuum pad by color during contamination
inspection
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3P-JT | Bellows (2.5-stage) | φ20,φ25,φ32,φ40,φ50 |
ZP3P-JT | Bellows (5.5-stage) | φ20,φ25,φ32,φ40,φ50 |