There were 133 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Power Clamp Cylinder CKZ2N
Air Cylinders » Clamp Cylinders
-
・Complies with the new NAAMS Standards
(North America Automotive Metric Standard)
・138 types of arm variations
・Spatter resistant and water resistant structure
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ2N | 30º, 45º, 60º, 75º, 90º 105º, 120º, 135º | TURCK/P&F | 50, 63, 80 |
High Speed Pilot Operated Solenoid Valve DXT1215
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・High speed ON: 2.5 ms, OFF: 3 ms
・Large flow rate: 330∗ L/min (ANR)
∗ When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa
・Enclosure: IP67
・Power saving: 1.5 W (With power-saving circuit)
・Select from 3 or 5 port.∗
∗ 3-port type: Made to order (-X1)
・Compact
Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→E) b | Power consumption (W) |
---|---|---|---|
DXT1215 | 1.3 | 0.23 | 1.5 (With power-saving circuit) |
OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port ValveModular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
-
・Panel mount specification VHS30EW-D Series [New]
・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
・Energy saving: Zero blow-by of the air during switching of the handle
・OSHA (Occupational Safety and Health Administration) standard
compliant
・Safety measure: Can prevent accidents caused by inadvertent air supply
problems
With the indicator window, Double action
・Lower pressure drop contributing to energy saving
Pressure drop: reduced by up to 73%
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20-D | Pressure relief 3-port valve with locking holes | Single action | 1/8,1/4 |
VHS30-D | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8 |
VHS40-D | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8,1/2 |
VHS40-06-D | Pressure relief 3-port valve with locking holes | Single action | 3/4 |
VHS50-D | Pressure relief 3-port valve with locking holes | Single action | 3/4,1 |
VHS20W-D | Pressure relief 3-port valve with locking holes | Double action | 1/8,1/4 |
VHS30W-D | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8 |
VHS40W-D | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8,1/2 |
VHS40W-06-D | Pressure relief 3-port valve with locking holes | Double action | 3/4 |
VHS50W-D | Pressure relief 3-port valve with locking holes | Double action | 3/4,1 |