There were 133 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact/Short-type/Nozzle Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption of small components such as IC chips
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Nozzle type | φ0.8,φ1.1 |
Sponge Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption of workpieces with bumps
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Sponge | φ4,φ6,φ8,φ10,φ15 |
Special Configuration Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption of circular components like CDs and DVDs
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad type | Pad diameter(mm) |
---|---|---|
ZP2 | Vacuum pad for disk adsorption | − |
Cylinder with Turntable MGT
Air Cylinders » Guide Cylinders
-
・Integrated compact guide cylinder (MGP series) and manual turntable
・High-precision bearings for smooth turning return movement
・The table unit has positioning mechanisms for each 90° and 180° of rotation.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | MGTM | Double acting | 63,80,100 |
Standard | Ball bushing bearing | MGTL | Double acting | 63,80,100 |
Power Clamp Cylinder CKZ5T
Air Cylinders » Clamp Cylinders-
・A new structure has achieved downsizing.
Overall length reduced by 49 mm max.
Depth reduced by 17.3 mm max. (Interchangeable with existing product
CKZ3T in terms of installation)
・Weight reduced by up to 23%
Aluminum body with greatly reduced weight
・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
・Manual lock release operability has been improved.
・Spatter-proof construction
Fully enclosed structure by means of an aluminum body
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ5T | 15º,30º,45º,60º,75º,90º,105º,120º,135º | TURCK/P&F | 50,63 |
Ball Spline Buffer Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・The ball spline guide is used for buffers.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad type | Pad diameter (mm) |
---|---|---|
ZP2 | Pad with ball spline buffer | φ2,φ4,φ6,φ8 |
NAAMS Standards Compliant Power Clamp Cylinder CKZ5N
Air Cylinders » Clamp Cylinders-
・A new structure has achieved downsizing.
Overall length reduced by 49 mm max.
Depth reduced by 17.3 mm max. (Interchangeable with existing product
CKZ3N in terms of installation)
・Weight reduced by up to 27%
Aluminum body with greatly reduced weight
・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
・Manual lock release operability has been improved.
・Spatter-proof construction
Fully enclosed structure by means of an aluminum body
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ5N | 15º,30º,45º,60º,75º,90º,105º,120º,135º | TURCK/P&F | 50,63 |
Digital Flow Switch for Water PF3W7□-X445
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products-
・IO-Link version V1.1
・Process data length 6-byte input
・Transmission speed COM2 (38.4 kbps)
・Minimum cycle time 3.5 ms
・IO-Link port type Class A
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Applicable fluid | Rated flow range |
---|---|---|
PF3W704-X445 | Water | 0.5 to 4 L/min |
PF3W720-X445 | Water | 2 to 16 L/min |
PF3W740-X445 | Water | 5 to 40 L/min |
NAAMS Standards Compliant Power Clamp Cylinder
CKZ3N-X2742A/X2568□
Air Cylinders » Clamp Cylinders-
・Weight reduced by up to 38%
Aluminum body with greatly reduced weight
Suitable for robot material handling
・Simple switch adjustment greatly reduces work hours
Switch can be adjusted easily when changing the arm opening angle.
・High clamping force: 4000 N
・Metal switch cassette cover (Option)
Protects switch cassette from unexpected impact
・A model with a manually operated handle (lock specification) is available.
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ3N-X2742A (Base type) | 15º,30º,45º, 60º,75º,90º,105º,120º,135º | TURCK/P&F | 50,63 |
CKZ3N-X2568□ (With manually operated handle) | 15º,30º,45º, 60º,75º,90º,105º,120º | TURCK/P&F | 50,63 |
Clean Speed Controller with One-touch Fitting AS-FPQ/FPG
Flow Control Equipment » Speed Controllers Special EnvironmentsClean Series/Low-Particle Generation » Flow Control Equipment

-
・Low particle generation type speed controller suitable for use in clean rooms
AS-FPQ: Electroless nickel-plated brass
AS-FPG: Stainless steel 304
・AS-FPQ, AS-FPG: Polypropylene resin (Resin parts)
Series | Port size | Applicable tubing O.D. |
---|---|---|
(21-)AS-FPQ | M5 x 0.8,R1/8,1/4,3/8,1/2 | φ4 to φ12 |
AS-FPG | M5 x 0.8,R1/8,1/4,3/8,1/2 | φ4 to φ12 |