There were 133 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Wireless Auto Switch IN574
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible ProductsDirectional Control Valves » Wireless System
Air Cylinders » Wireless Auto Switches
-
・Wireless power supply and communication for a completely wireless
system.
・Cable free
Zero risk of problems due to wire disconnection
Zero cable space and wiring work required
Zero switch failure due to cable deterioration
・Battery-less (Wireless power supply / Using WPT)
Zero maintenance for battery replacement
・In Japan, a radio station license is required to use a power transmitter
(WPT station).
An application fee for opening a station and a radio wave usage fee are
required.
・This product can only be used in countries that comply with Radio Law
(Japan, United States, Canada).
This product cannot be used in non-compliant countries.
Safety Instructions Auto Switches/Precautions Fieldbus System Precautions Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Series | Communication protocol | Communication protocol | Communication protocol |
---|---|---|---|
IN574 | IP67 | SMC original protocol | Frequency Hopping Spread Spectrum (FHSS) |
Fittings for General Purposes HF1 (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Fittings and TubingSeries | Model | Specification |
---|---|---|
Insert Fittings | KF | HF1B Compatible∗ |
Miniature Fittings | M、MS | HF1B Compatible∗ |
Self-align Fittings | H/DL/L/LL | HF1B Compatible∗ |
[Low GWP Refrigerant Chiller] Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRLF
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for LasersTemperature Control Equipment » Chiller Compliant Regulations
-
・Low GWP refrigerant chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・Temperatures for 2 fluid channel systems can be controlled individually
by one chiller.
・Space saving, Reduced wiring
・Touch panel
Numeric keypad inputs
Notice for alarms and maintenance
Temperature waveform can be displayed.
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRLF200-A-40 | CH1:5 to 35℃ CH2:10 to 40℃ | CH1: 19 kW CH2: 1.0 kW (Max. 3.0 kW) | CH1: ±0.1℃ CH2: ±0.5℃ | Air-cooled refrigeration | Tap water, Deionized water |
HRLF200-W-40 | CH1:5 to 35℃ CH2:10 to 40℃ | CH1: 21.5 kW CH2: 1.0 kW (Max. 3.0 kW) | CH1: ±0.1℃ CH2: ±0.5℃ | Water-cooled refrigeration | Tap water, Deionized water |
Air Management System 25A-AMS20/30/40/60
Series Compatible with Secondary Batteries Series 25A- » Air Management System-
・Air consumption: Max. 62% reduction
Monitors the machine standby conditions (when production stops) and
automatically decreases the pressure.
Reduces unnecessary air consumption
・Compatible with OPC UA
Direct connection enables data communications.
・Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m
・IO-Link compatible
Series | Size | Port size | Flow capacity [L/min] | Communication protocol | Output data |
---|---|---|---|---|---|
Electro-Pneumatic Regulator Type
25A-AMS20A/30A/40A/60A | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Regulator Type
25A-AMS20B/30B/40B/60B | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH
Switches/Sensors/Controller » Electronic Temperature & Humidity Switches-
・A relative humidity under pressure (inside piping) display function has
been added. New
・A condensation checker can prevent such problems!
Allows for the visualization of humidity inside piping
Detects abnormalities prior to condensation generation
・Can be easily connected to any pipe you want to monitor
Compact size allows for easy installation
・Visualization of relative humidity
Real-time monitoring
・Remote/Condition monitoring
Remote confirmation via switch output preventing condensation
problems!
Safety Instructions Pressure Switches/Flow Switches/Precautions Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information Green Procurement (RoHS) Proposal for Condensation Checker Installation
Series | Set temperature range | Set relative humidity range | Display accuracy |
---|---|---|---|
PSH | -5 to 55°C | 0 to 100% R.H. (No condensation) | Temperature: ±3°C ±1 digit Humidity: ±5% R.H. ±1 digit |
Rotary table 11-MSQ
Clean Series/Low-Particle Generation » Rotary Actuators
Safety Instructions Rotary Actuator Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle |
---|---|---|---|
11-MSQ | Double | 10,20, 30,50 | 0 to 190° |
Air Management System AMS30X/40X-X2044/X2045
Air Management System » Air Management System-
・IO-Link compatible
Monitoring compressed air condition via IO-Link and reduction of air
consumption
・Standby regulator+Digital flow Switch [Suffix: -X2044]
Operation mode ⇔ Standby mode
・Digital flow switch+Residual pressure relief 3-port solenoid valve
(With soft start-up function) [Suffix: -X2045]
・Operation mode ⇔ Isolation mode
Series | Size | Port size | Rated flow range [L/min] | Input/Output | Type of actuation |
---|---|---|---|---|---|
Standby regulator + Digital flow switch type AMS-X2044 | 30, 40 | 1/4, 3/8, 1/2, Without attachments | 10 to 1000L/min, 20 to 2000L/min | IO-Link, output for standby regulator | N.O. (Normally open) |
Digital flow switch + Residual pressure relief 3-port solenoid valve type AMS-X2045 | 30, 40 | 1/4, 3/8, 1/2, Without attachments | 10 to 1000L/min, 20 to 2000L/min | IO-Link, output for residual pressure relief valve | N.O. (Normally open) |
3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
Grease-free Nitrogen (N2) Compatible Equipment » Pressure Switches
-
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time: 1.5 ms or less
・Current consumption: 25 mA or less (ZSE20/ISE20), 35 mA or less (Other
models)
・Grease-free
Safety Instructions Pressure Switches/Flow Switches/Precautions Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure |
---|---|---|---|---|
ZSE20(F)-X2 ISE20-X2 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 |
ZSE20A(F)-X2 ISE20A-X2 | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 |
ZSE20B(F)-X2 ISE20B-X2 | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP65 |
ZSE20C(F) ISE20C(H) | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa −0.100 to 2.000 MPa | IP65 |
Vacuum Flow ZHV
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow-
・Blow and vacuum can be performed by supplying compressed air.
Blow: Max. 11000 L/min (ANR)∗1
Vacuum: Max. 8000 L/min (ANR)∗1
∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa
・It is possible to adjust the blow and vacuum flow rate by adjusting the
nozzle position!
・A vacuum flow rate 3 times or more the supply air
・A blow flow rate 4 times or more the supply air
・Weight: Max. 50% reduction (209 g ← 417 g) ∗2
∗2 ZHV20, in comparison with product (ZH20-X185)
・Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗3
∗3 ZHV10, in comparison with product (ZH10-X185)
・In terms of body mounting, port connection, and passage diameter, this
product is compatible with the product (ZH-X185).
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection Green Procurement (RoHS)
Series | Vacuum pressure [kPa] | Suction flow rate [L/min (ANR)] | Discharge flow rate [L/min (ANR)] | Air consumption [L/min (ANR)] | Fluid passage dia. |
---|---|---|---|---|---|
ZHV10 | -6 | 520 | 670 | 180 | ø13 |
ZHV20 | -6 | 1975 | 2360 | 380 | ø21.6 |
ZHV30 | -6 | 4590 | 5310 | 710 | ø30 |
ZHV40 | -6 | 5270 | 6820 | 1330 | ø42 |
Air Management System AMS20/30/40/60
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Air Management System » Air Management System
Switches/Sensors/Controller » Air Management System
IO-Link Devices » Air Management System
Directional Control Valves » Wireless System
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherCAT Compatible Products
-
・Made to order added. [New]
Without residual pressure relief 3-port solenoid valve
specification (-X101),
Without standby regulator specification (-X102)
・Air consumption: Max. 62% reduction
Monitors the machine standby conditions (when production stops) and
automatically decreases the pressure.
Reduces unnecessary air consumption
・Compatible with OPC UA
Direct connection enables data communications.
・Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m
・IO-Link compatible
Series | Size | Port size | Flow capacity [L/min] | Communication protocol | Output data |
---|---|---|---|---|---|
Electro-Pneumatic Regulator Type AMS20A/30A/40A/60A | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Regulator Type AMS20B/30B/40B/60B | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |