Temperature Control Equipment » Thermo-Chiller (Circulating Fluid Temperature Controller) - Product List
- Select from Temperature Range
- Select from Cooling Capacity and Temperature Stability
- Convenient Functions
HRS
HRS-R
HRS090
HRS200
HRS100/150
HRSH090
HRSH
HRL
HRSE
HRR
HRZ-F
HRZ
HRZ |
Thermo-chiller/Inverter Type HRSH090
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
-
・Power consumption reduced by 53%
Complete with energy-saving triple inverter!
・Cooling capacity: 9.5 kW (Air-cooled), 11.0 kW (Water-cooled)
・Temperature stability: ±0.1°C
・Set temperature range: 5°C to 40°C
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSH090 | 5 to 40℃ | 9.5 kW | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |