Temperature Control Equipment » Thermo-Chiller (Circulating Fluid Temperature Controller) - Product List
- Select from Temperature Range
- Select from Cooling Capacity and Temperature Stability
- Convenient Functions
HRS
HRS-R
HRS090
HRS200
HRS100/150
HRSH090
HRSH
HRL
HRSE
HRR
HRZ-F
HRZ
HRZ |
Thermo-chiller/Standard Type HRS200
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
-
・3-phase 380 to 415 VAC (50 Hz), 3-phase 460 to 480 VAC (60 Hz)
・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
・Outdoor installation: IPX4
・Compact, Space saving
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS200 | 5 to 35℃ | 20.5 kW | ±1.0℃ | Air-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |