Temperature Control Equipment » Thermo-Chiller (Circulating Fluid Temperature Controller) - Product List

- Select from Temperature Range
- Select from Cooling Capacity and Temperature Stability
- Convenient Functions
![]() |
|
Thermo-chiller/Inverter Type HRSH
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
-
・Complete with energy-saving triple inverter!
・Outdoor installation, Splashproof type (IPX4)
・Max. ambient temperature: 45℃
・Min. ambient temperature: –20℃ (For the air-cooled type)
・Temperature stability: ±0.1℃ (When a load is stable)
・Space saving and lightweight: 280 kg (25 kW type)
・Compliant with UL Standards, CE-marking
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSH | 5 to 35℃ | 10 kW 15 kW 20 kW 25 kW 28 kW | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |