Temperature Control Equipment » Thermo-Chiller (Circulating Fluid Temperature Controller) - Product List

- Select from Temperature Range
- Select from Cooling Capacity and Temperature Stability
- Convenient Functions
![]() |
|
Thermo-chiller/Standard Type HRS090
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
-
・Lightweight and compact
・Cooling capacity: 9 kW
・Temperature stability: ±0.5°C
・Set temperature range: 5 to 35°C
・Max. ambient temperature: 45°C
・Power supply: 3-phase 200 to 230 VAC, 380 to 415 VAC, 460 to 480VAC
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS090 | 5 to 35℃ | 9kW (60Hz) | ±0.5℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |