Temperature Control Equipment » Thermo-Chiller (Circulating Fluid Temperature Controller) - Product List
- Select from Temperature Range
- Select from Cooling Capacity and Temperature Stability
- Convenient Functions
HRS
HRS-R
HRS090
HRS200
HRS100/150
HRSH090
HRSH
HRL
HRSE
HRR
HRZ-F
HRZ
HRZ |
Thermo-chiller/Standard Type HRS100/150
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
-
・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
・Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America
・Low-noise design: 70 dB (A)
・Outdoor installation: IPX4
・Compact, Space saving
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS100 HRS150 | 5 to 35℃ | 9.5 kW 14.5 kW (60 Hz) | ±1.0℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |